URL:
/pl-pl/go/akb/201800115/1
EMCY message can be deactivated via code
Functional descriptionBy making a selection in C1x887, error messages of a specific error…
URL:
/pl-pl/go/akb/201800114/1
Check of the PDO mapping length can be deactivated via code
Functional descriptionThe new 4.02 version of the 94xx EtherCAT module…
URL:
/pl-pl/go/akb/201800113/1
Support of Safety over EtherCAT [FSoE] with an SM 302 safety module
Functional descriptionThe FSoE function can only be used in connection…
URL:
/pl-pl/go/akb/201800006/1
Torque limitation with HighLimit and LowLimit possible
Function extension: So far, for the 8400, torque limitation could only be…
URL:
/pl-pl/go/akb/201800057/1
Torque limitation with HighLimit and LowLimit possible
Function extension: So far, for the 8400 motec, torque limitation could only…
URL:
/pl-pl/go/akb/201600650/1
i700 supply module: Operation with earth-leakage circuit breaker (FI, RCD) 300 mA possible, conditions have been supplemented in the…
URL:
/pl-pl/go/akb/201800004/1
Additional logbook information: IO axis bus SetFail
Function extension: In an axis-bus interconnection, every node can transfer an…
URL:
/pl-pl/go/akb/201800014/1
Extension of initial keypad screen
Function extension: So far, only parameters without subcodes could be displayed on the default…
URL:
/pl-pl/go/akb/201800015/1
Load default setting without communication parameters
Function extension:The new functionality allows you to exclude the CAN or…
URL:
/pl-pl/go/akb/201800022/1
Pole position identification without movement
Function extension: For SLPSM, "PPI without movement" is now available and…
URL:
/pl-pl/go/akb/201800021/1
Additional ramp times
Function extension: New: There is an additional acceleration and deceleration time available. The additional…
URL:
/pl-pl/go/akb/201800025/1
Function extensions for L_TT1P_TechnologyModules_LM V3.16.0 library
Function extension: All TMsJerk for manual operation can be…
URL:
/pl-pl/go/akb/201700442/1
Menu commands for storing and loading machine modules
Function extension:Machine modules programmed in the Application Template can be…