The v200-C monitor can be used to display machine visualizations. Thanks to appropriate shaping, the v200-C forms the best possible platform for sophisticated user interface concepts. All devices are equipped with glove-friendly multi-touch glass sensors.

Highlights

  • Protection class IP65 on front, easy to clean
  • High-resolution full HD displays in 17.3" and 24"
  • Based on hygienic design, no visible screws
  • Standard HDMI or display port terminal

Technical data and features

Display

17.3" (43.9 cm), 1920 x 1080 pixels

24" (61 cm), 1920 x 1080 pixels

Capacitive glass surface with multi-touch

配置产品

产品支持

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1