Precise temperature control – efficient drive technology for modern temperature control units

How HB-Therm uses Lenze's i510 cabinet to operate speed-controlled pumps precisely, efficiently, and sustainably

Temperature control units are a key component of modern injection molding machines. They regulate the temperature of the mold using a medium such as water, thereby significantly influencing the quality, process stability, properties of the plastic part.

HB-Therm, based in St. Gallen, has been recognized since 1967 as a pioneer in the manufacture of temperature control units for the plastics processing industry. With Thermo-6, the company focuses on precise, reliable, and sustainable temperature control—supported by variable-speed pumps, intelligent control systems, and the i510 cabinet VFD from Lenze.
In plastics processing, temperature control units must:

  • Maintain precise and stable temperatures
  • Respond flexibly to changing process requirements
  • Operate energy-efficiently during continuous operation
  • Enable easy integration into the equipment control system

High demands on drive technology in temperature-control units

  • Precise and responsive control of pump speed
  • Stable temperature control for reproducible process results
  • Energy-efficient operation through demand-based pump output
  • Compact integration into the device
  • Direct communication via preconfigured Modbus RTU parameters
  • Reduced commissioning effort thanks to coordinated system integration

Benefits for efficient and sustainable temperature control processes

  • Energy efficient operation 
    Variable-speed pumps precisely adjust output to actual demand, reducing energy consumption.
  • Precise temperature control
    The stable and responsive control of the pump speed ensures reliable temperature control throughout the process.
  • Greater sustainability in operation
    Lower energy consumption and reduced wear support more sustainable operation.
  • Easy Integration
    The i510 cabinet can be compactly integrated into the device's electronics; preconfigured communication parameters simplify the integration process.
  • Quick payback
    For users, the combination of efficiency, flexibility, and reduced stress on components means cost-effective operation with a return on investment within just a few years.

Precise temperature control is a critical factor for quality and process stability in plastics processing. With speed-controlled pumps, intelligent control systems, and compact VFD technology, temperature control units can be operated more efficiently—without compromising accuracy or reliability.

Learn how VFDs control pumps in temperature control units with precision and energy efficiency.

联系人 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1