Applications in mechanical engineering - drive solutions from Lenze for specific requirements

Lenze offers solutions for your applications that are specifically designed to meet the requirements of motion, control and energy efficiency. The focus is on the process – from precise motion control and stable regulation to reliable and economical operation.

With our drive technology, functions can be precisely matched to the respective application. Intelligent control concepts enable precise speed, torque and position control across different load and operating conditions, and support efficient energy utilization, especially in partial load operation.

Application-oriented structures facilitate engineering, commissioning and expansion. Motion sequences and functional logic are modular, scalable and transparent. This results in high-performance, future-proof applications with reduced engineering effort and high operational reliability.

联系人 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1