Reliable drive technology for modern agriculture

How TOMEXCO realizes precise temperature control, energy savings and robust installation with the i550 protec from Lenze

One of Vietnam’s largest food and beverage groups is expanding into high-tech agriculture and TOMEXCO is helping make it happen. Their new centralized dairy and farming facility sets a benchmark for animal welfare and operational efficiency.

TOMEXCO Fan and Blower Company is a leading manufacturer in Vietnam, specializes in HVLS (High Volume Low Speed) industrial ceiling fans. These fans are globally recognized for their flexible installation, efficient cooling performance, and suitability for large spaces.

At the heart of the project: HVLS fans from TOMEXCO, powered by our award-winning i550 protec variable frequency drive. Designed for harsh environments and compliant with EN IEC 61800-9-2, the i550 protec is mounted directly near the fans, no extra enclosures needed.

Controlled via Modbus RTU and PLC, the system ensures precise temperature regulation tailored to livestock needs. The result? Efficient cooling, energy savings, and full compliance with demanding design standards.

From farms to restaurants, churches to exhibition halls – HVLS fans are versatile. And with Lenze’s strong local presence in Vietnam, TOMEXCO benefits from fast service and reliable inventory.

Our strong local presence in Vietnam, through service support and inventory availability, has ensured timely and efficient project delivery. According to Duong Nguyen Trung, Vietnam Sales Lead, supporting TOMEXCO represents a significant growth opportunity for Lenze in Vietnam and aligns with TOMEXCO’s broader expansion strategy across Southeast Asia.  

Learn how decentralized variable frequency drives optimize HVAC applications

联系人 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1