Compared to an IE3 motor, the m550-V three-phase AC motors reduce motor losses by up to 60% and exceed global efficiency requirements. In many regions of the world, investments in motors with IE6 energy efficiency (Grade 1 for China) are promoted in order to significantly reduce CO2 emissions.

The IE6 m550-V three-phase AC motors cover the power range 0.25 ... 7.5 kW and offer the highest efficiency according to IE6.

Highlights

  • Highest energy efficiency class IE6 according to IEC TS 60034-30-2 and Grade 1 according to GB30253-2024 for economical and future-proof use in many applications and countries
  • Starting torque of up to 300% from standstill
  • Size as compact as a standard three-phase AC motor
  • The motors are optimized for sensorless operation with Lenze drives
  • Scalable modular system for optimum adjustment to machine requirements
  • Easy connection via terminal box or conventional plug-in connectors for fast commissioning
  • Optimized for use as solo motors, gearmotors with g500 gearboxes, and i510/i550 cabinet, i550 protec, and i550/i650 motec VFDs.
  • Motors can be ordered with mounted drive package

Technical data and features

Technical data

0.25 ... 7.5 kW
1.2 ... 38.5 Nm

Version

B3
B5
B14

 

 

Product support

Contact form