Lenze FAST Application Software for modular machine automation

Increasing digitalization in mechanical engineering requires innovative, connected software solutions. The Lenze FAST Application Software provides you with a powerful toolbox for modular machine automation. Standardized software modules for motion control and automation can be flexibly combined – without any programming.

Integrated standard functions for infrastructure and machine optimization as well as a software architecture that automatically grows with you accelerate your engineering processes and significantly reduce commissioning time. This frees up time for the essentials: Your innovations.

Achieve more with less effort

The cross-platform software architecture for drives & motion reduces interfaces, increases reusability and saves up to 80% engineering time.

Our FAST modules at a glance

The FAST Application Software consists of two modules – Logic and Motion – to which common functional areas are assigned.

Logic

Logic​

Logical functions, structured programming basics and axis-independent functions.

Motion

Basic Motion

Implementation of basic motion functions such as speed or position movements of an axis.

Positioning and following

Precise positioning and simple simulation of synchronized motion.

Synchronization and camming

Precisely synchronized axis movements for demanding applications such as cross cutters, electronic gearbox and cam disc control – for maximum efficiency and process reliability.

Winding

Intelligent winding technology for precise control and optimum material distribution.

Integrated robotics

Coordinated axis movements, e.g. for pick-and-place - can be used flexibly on gantries, delta and Scara kinematics with up to 5 degrees of freedom.

Storage and retrieval

Automated storage and retrieval machines move stored goods fully automated and intelligently – vertically and horizontally. Ideal for modern production and logistics centers.

Your advantages with Lenze FAST at a glance


Faster time to market thanks to preconfigured, tested software modules


Maximum efficiency thanks to simplified programming and intuitive operation


Increased productivity by saving time for innovations


High modularity thanks to object-orientated programming and open standards


Maximum reliability thanks to fewer manual tests and less errors

Technology modules for versatile automation applications

Within the machine modules, the technology is presented in the form of motion control-based and preconfigured technology modules from the FAST Toolbox. They bring together the experience of thousands of realized applications. Your advantage is clear: you reduce development times for technology-specific basic functions and bring extensive, tried-and-tested functions directly into your engineering project. The modules are immediately ready for use, can be individually expanded and make Lenze FAST a particularly efficient solution for automation – from simple applications to complex machine logic.

  • Quick access to modular machine concepts

  • Supports central applications such as motion control, robotics and synchronization

  • Open for OPC UA DI and IIoT integration

  • Flexibly customizable and future-proof

  • The FAST Application Template provides a structured programming structure

FAST features for greater efficiency when creating modular machines

Our FAST features such as switchable parameter sets, Hot Connect groups for modular expansions during operation and optional participants in the EtherCAT network optimally support this approach and enable the creation of modular, scalable and future-proof machine solutions.

These FAST functions offer concrete advantages for your modular engineering and operating processes

Simple configuration to commissioning
Modular programming in the project ensures that nothing changes after commissioning. When the main switch is turned on, the device immediately recognizes the configuration.

Quick changeover during operation thanks to optional participants
The modular programming used in the project can be adopted in the event of a recipe change. Stopping the machine for a recipe change is possible and permitted without any problems.

No process interruption due to Hot Connect
The modular programming allows the system to be changed during operation. It is not necessary to stop the machine to change modules.

Simplified integration
Easier and universal integration of 3rd party components.

Modular programming as the basis for future-proof automation solutions

Using the Lenze FAST Application Software changes the type of programming. Conventional programming is replaced by modular programming and the mechatronic elements of the machine are represented by software-based machine modules: These modules are clearly encapsulated, reusable and have a standardized structure. This reduces complexity, simplifies software development and improves software quality.

With the pre-tested and documented software modules, you also reduce maintenance costs in the long term and ensure optimized resource management in your engineering team.

Thanks to standardized interfaces and the use of open standards such as PLCopen, the Lenze system remains open, flexible and expandable – ideal for machines that grow with your requirements.

Your advantages with Lenze FAST software modules

Clear code:
Better maintainable, understandable and testable

Scalability:
Simply add new functions

Reusability:
Use standard modules multiple times

Teamwork made easier:
Clear separation of functional areas

Consistent integration into the Lenze Engineering Suite

The FAST software modules are fully embedded in the Lenze Engineering Suite. With visualization, user management, recipe handling and other functions, a continuous development process is created from planning to commissioning. The Suite is based on open standards and allows easy integration into existing engineering processes – for efficient and reliable work in every phase of the machine life cycle.

Learn more about the Lenze Engineering Suite​

FAQs

Is FAST an abbreviation, and what does it stand for?

Yes, FAST is an abbreviation and stands for Feasibly Applicable Software Toolbox.

What is the Lenze FAST Application Template?

The FAST Application Template is an application template standardized by Lenze for structured and modular programming in PLC Designer. It enables the efficient implementation of mechatronic automation systems through the use of ready-made, reusable machine modules and module applications—for example, for the functions of a conveyor unit or a printing unit.

Can the FAST technology modules be used independently of each other?

Yes, the modules are autonomous and can be tested and replaced independently.

Which controllers are compatible?

Lenze FAST works with both Lenze controllers and servo drives from the i900 series.

Where does motion control take place— in the controller or in the drive?

Depending on the application, control can be centralized or decentralized.

Is there cloud or IIoT integration?

Yes, the architecture supports modern requirements such as visualization, IIoT, and cloud connectivity.

What distinguishes modular programming from conventional programming?

Conventional programming is often monolithic and difficult to maintain. Modular programming with Lenze FAST relies on encapsulated, reusable function blocks – for better structure, simpler expansions, and less testing effort.

How does FAST support modular machine concepts?

With standardized software modules, Hot Connect functions, and optional EtherCAT participants, machines can be flexibly constructed, expanded, and adapted during operation—without making any major changes to the overall project

How does FAST differ from traditional motion control solutions?

FAST combines motion control with PLC logic and IoT functionality in a unified software architecture. Instead of pure axis control, FAST offers scalable, application-oriented solutions for complete machine modules.

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1