The i650 motec frequency inverter for wall mounting and motor mounting in protection class IP66 (UL Type 4X indoor) is the optimal decentralized drive solution. The inverter can be extended for universal use with an extension box with disconnect switch with/without Type E combination motor controller and operating elements.

The i650 motec frequency inverter stands out from the i550 motec due to its extended range of functions: For simple automation tasks, a logic PLC based on CODESYS in accordance with the IEC 61131-3 standard is integrated in the i650 motec. Table positioning is available for the realization of independent axes and machine modules. The “Extended Safety“ option (safety technology with various functions) rounds off the overall package.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Conveyor drives, traveling drives, winding drives, hoist drives, extruders, packaging machines, pumps, fans, ...

Highlights

  • Compact solution for decentralized drive technology, wall-mounted or motor-mounted, with high protection class IP66 (UL Type 4X indoor)
  • Wall-mounted expandable: Extension box with disconnect switch with/without Type E combination motor controller and operating elements
  • Fast mounting due to pluggable, standardized connections (plug & play)
  • Four IO-Link ports with limited IO-Link master functionality for easy data exchange between IO-Link sensors and actuators
  • Integrated regenerative module for very high energy efficiency - a brake resistor is no longer required
  • Extended range of functions:
    Logic PLC
    Table positioning
    "Safe Torque Off (STO)" via CIP Safety

Technical data and features

Technical data

0.37 ... 45 kW

Connections

3 AC 230 V
3 AC 400 V
3 AC 480 V
Application I/O: 4 x IO-Link port
   or 8 x digital input
   or 4 x digital input/4 x digital output
Holding brake control
Motor temperature monitoring
USB C

Communication

EtherCAT
EtherNet/IP
IO-Link
Modbus TCP
PROFINET
Safety bus CIP Safety
Operation with safety PLC

Read more  

Product support

Contact form