IE5 three-phase motors m550-U + i550 motec
Compared to an IE3 motor, the m550-U three-phase motors reduce motor losses by up to 40% and exceed global efficiency requirements. In many regions of the world, investments in motors with IE5 energy efficiency (Grade 2) are promoted in order to significantly reduce CO₂ emissions.
The IE5 m550-U three-phase motors cover the power range 0.37 ... 11 kW and are efficient according to IE5.
Highlights
- Very high energy efficiency class IE5 according to IEC TS 60034-30-2 and Grade 2 according to GB30253-2024 for economical and future-proof use in many applications and countries
- Starting torque up to 250% from standstill
- The motors are optimized for sensorless operation with Lenze drives
- Scalable modular system for optimum adjustment to machine requirements
- Easy connection via terminal box or conventional connectors for fast commissioning
- Speed control via the integrated VFD enables universal use
Technical data and features
| Technical data | 0.37 ... 11 kW |
|---|---|
| Version | B3 |