i-series motec for GM machine builders

The i550 motec frequency inverter in the power range of 0.5 ... 60 hp for motor and wall mounting in class IP66 is the optimal decentralized drive solution.

Fast mounting and easy commissioning thanks to user-friendly tools as well as connections for commercially available connectors are the focus of this inverter. Parameters, drive behavior and usability correspond to our proven frequency inverters. Rounded off by high energy efficiency, we thus offer a modern and sustainable drive solution.

Project planning manual

The project planning manual is intended for those who want to configure i550 motecs. This manual assists you with the configuration and selection of your i550 motec. It contains information on mechanical and electrical installation, product extensions, and accessories.

Download

PC software tools, firmware files, and device descriptions

The EASY Starter supports service technicians with the commissioning and maintenance of your machines thanks to easy-to-use diagnostic and parameterization dialogs. As an option, the tool facilitates online diagnostics and troubleshooting without the danger of inadvertent changes to the application. The EASY Starter provides all the functions required for safe machine operation. The basic functions of the EASY Starter can be used to load finished applications, update device firmware and adjust parameters in context-guided interfaces.

Download EASY Starter

An additional download that contains all the firmware files and device description files supporting all currently available configurations of i550 motec & i650 motec is needed. Please see the FAQ section for instructions on how to install these files using Easy Package Manager.

Required firmware: ≥ v04.07.00.13

Download i-series motec firmware and device description files

3D models

Size 3

480V, wall mounted, Application IO (IO-Link), Ethernet/IP, extension box with disconnect, HAN Q4/2 mains connection, HAN Q8/0 motor connection

Without integrated safety technology

Basic Safety - STO

3D model file PDF data sheet with dimensions 3D model file PDF data sheet with dimensions

0.50 hp (0.37 kW)

0.75 hp (0.55 kW)

1.0 hp (0.75 kW)

1.5 hp (1.1 kW)

2.0 hp (1.5 kW)

3.0 hp (2.2 kW)

Size 4

480V, wall mounted, Application IO (IO-Link), Ethernet/IP, extension box with disconnect, HAN Q4/2 mains connection, HAN Q8/0 motor connection

Without integrated safety technology

Basic Safety - STO

3D model file PDF data sheet with dimensions 3D model file PDF data sheet with dimensions

4.00 hp (3.0 kW)

5.0 hp (4.0 kW)

7.5 hp (5.5 kW)

Cables

VFD cable

SKU: HHB-DRV-DRV-XM (available from H.H. Barnum)
Description: Harting HAN Q4/2 connectors available in various lengths
Data sheet: Download data sheet

IO cable

SKU: 884030K05MXXX (Molex product available from H.H. Barnum)
Description: M12 A-Code connections for digital inputs & digital outputs for various configurations
Data sheet: Download data sheet

Motor cable

SKU: HHB-DRV-MTRHN-XM (available from H.H. Barnum)
Description: Harting HAN Q8 connector available in various lengths
Data sheet: Download data sheet

Fieldbus communication cable

SKU: E11A06004MXXX (Molex product available from H.H. Barnum)
Description: M12 D-Code connections for EtherNet/IP fieldbus for various configurations
Data sheet: Download data sheet

STO cable

SKU: RST4RST4-643/0.3M (Lumberg product available from H.H. Barnum)
Description: M12 A-Code
Data sheet: Download data sheet

Kontakt