The energy-efficient, inverter-optimized MF three-phase AC motors with integrated 8400 motec frequency inverters cover the power range of 0.55 ... 7.5 kW and are particularly suitable for tasks that demand large setting ranges with minimal sizes.

Highlights

  • Exceed energy efficiency class IE2
  • Setting range up to 1:24 with constant torque
  • More dynamic than conventional three-phase AC motors
  • Speed control via the integrated frequency inverter enables universal use
  • Optimized for use as geared motors with g500 gearboxes

Technical data and features

Technical data

0.55 ... 7.5 kW

1.5 ... 20 Nm

Version

B3

B5

B9

B14

Feedback

Resolver

Absolute value encoder

Incremental encoder

Konfigurace výrobku

Produktová podpora

Kontakt