Easy visualisation with full-graphic touch panels under Windows® CE

Function fully in harmony with the operator: Even in the basic design version, the EL 100 series HMIs offer top Performing control and visualisation systems.

Particularly suitable for: applications in which the higher flexibility and the functions of a Windows ® CE environment are required.

Advantages:

  • Cost-effective and powerful HMIs for controlling and monitoring
  • Displays sizes ranging from 8.9 cm (3.5") to 26.4 cm (10.4")
  • Industrial communication: CANopen, Ethernet, PROFIBUS/MPI
  • Tried-and-tested IPC standard interface with which to communicate with Lenze control components or other controllers
  • Runtime Software: Visu, Logic
  • Standard Windows® CE operating system

Documentation: Project planing

EPLAN P8 macros

  • EPLAN P8 macros EPLAN-Library_EL100
    Date
    18.04.2019

Catalogue

  • Katalog PC-based automation
    Date
    19.04.2019

Vertrieb Zentrale

Product support

Documentation: Commissioning and operation

Communication manual

  • Kommunikationshandbuch CANopen PC-based Automation
    Date
    18.04.2019
  • Kommunikationshandbuch EtherCAT PC-based Automation
    Date
    18.04.2019
  • Kommunikationshandbuch PROFIBUS PC-based Automation
    Date
    18.04.2019

System manual

  • Systemhandbuch Controls Visualisation
    Date
    18.04.2019
  • Systemhandbuch Controls PC-based Control technology
    Date
    18.04.2019

Reference manual

  • Referenzhandbuch Industrial PC Parameter setting and configuration
    Date
    18.04.2019

Operating instruction

  • Betriebsanleitung EL100 HMI EL1xx-EL103 ECO
    Date
    18.04.2019

Documentation: Approvals and certificates

Certificates & declarations