Can handle anything you throw at it thanks to its all-round protection

The command station for Industrial PCs is a standalone unit that is all-around protected against dust and spray water. The enclosures have mounting frame on the back panel that is provided for mounting a support arm or to mount the unit directly to the wall.

Advantages:

  • Command station with an attractive design housing
  • Command station in IP65 degree of protection - protection against dust and spray water
  • Industrial communication: CANopen, Ethernet, PROFIBUS, RS232/RS422/RS485
  • Customised operator concept thanks to the wide range of options and add-on operator consoles
  • Computing power, RAM, mass storage and connection options can be scaled to specifications

Documentation: Project planing

Catalogue

  • Katalog PC-based automation
    Date
    19.04.2019

Vertrieb Zentrale

Product support

Documentation: Commissioning and operation

Communication manual

  • Kommunikationshandbuch CANopen PC-based Automation
    Date
    18.04.2019
  • Kommunikationshandbuch EtherCAT PC-based Automation
    Date
    18.04.2019
  • Kommunikationshandbuch PROFIBUS PC-based Automation
    Date
    18.04.2019

System manual

  • Systemhandbuch Controls Visualisation
    Date
    18.04.2019
  • Systemhandbuch Controls PC-based Control technology
    Date
    18.04.2019
  • Systemhandbuch Industrial PC System structure and configuration
    Date
    18.04.2019

Software manual

  • Softwarehandbuch IPC ApplicationSamples (PLC Designer R2-x)
    Date
    18.04.2019
  • Softwarehandbuch IPC Operating System Windows Embedded Standard 2009
    Date
    18.04.2019
  • Software manual IPC Operating System Windows Embedded-XP
    Date
    18.04.2019
  • Softwarehandbuch IPC Operating System Windows XP Multilanguage
    Date
    18.04.2019

Reference manual

  • Referenzhandbuch Industrial PC Parameter setting and configuration
    Date
    18.04.2019

Mounting instruction

  • Mounting instructions CS5800-CS9800 Command Station
    Date
    18.04.2019
  • Mounting instructions CSB7-CSB14 Operator console
    Date
    18.04.2019

Operating instruction

  • Betriebsanleitung CS5800-CS9800 Command-Station
    Date
    18.04.2019

Documentation: Approvals and certificates

Certificates & declarations

  • Declaration EC Conformity 2014-30-EU_2011-65-EU CS58xx-CS98xx
    Date
    18.04.2019
  • Declaration UL CoC UL-recognized Controller CS5xxx CS9xxx
    Date
    18.04.2019