As a leading provider of innovative, high-performance and energy-efficient drive and automation solutions in the intralogistics/material handling sector, we understand the challenges you face. Increasing demand for energy-efficient products, cost efficiency, sustainability, shortage of skilled workers and shorter time-to-market are just some of them.
With our extensive portfolio, we support you as an innovative technology and solution partner in overcoming these challenges. You can look forward to our new motor driven roller, which offers unprecedented "endless opportunities" and advantages for horizontal conveyor technology.
Whether your application is conveying, sorting, accumulating, or storing and retrieving, our industry experts will support you with their expertise throughout the entire engineering process: from planning and ongoing operation to software engineering and condition monitoring.
![](/fileadmin/lenze/images/landing_pages_and_campaigns/2024/Logimat_2024/MDR_Product_Launch_2024_Allrounder_v3_end_545x398px.jpg)
New: Motor driven roller
Endless possibilities in the design of conveyor systems
The new MDR from Lenze is twice as powerful as conventional motorized rollers thanks to its unique brushless design concept. With its innovative drive concept, it offers many advantages for implementing your warehouses and distribution centers for parcels and letters:
- Fast goods transportation thanks to the Vernier principle
- Up to 2x as powerful as other MDRs
- Variant reduction simplifies universal use and thus complex processes, e.g. in spare parts warehouses or maintenance
- Up to 30 % energy savings thanks to low friction losses
![](/fileadmin/lenze/images/landing_pages_and_campaigns/2024/Logimat_2024/Lenze_Industries_Intralogistics_Germany_LEX_RB7_8214_545x398.png)
Extended functionality: decentralized frequency inverters i-series motec
Decentralized, sustainable and digital
Speed and flexibility with high cost efficiency as well as shorter time-to-market and increasing digitalization are the success factors in horizontal conveyor technology. That's why our decentralized frequency inverters now offer you even more:
- Power range from 0.37 to 45 kW
- Integrated I/O-Link master functionality
- Integrated energy recovery
- Extended safety, CIP safety, STO
![](/fileadmin/lenze/images/landing_pages_and_campaigns/2024/Logimat_2024/Lenze_Industries_Germany_LEX_RB8_2281-B_545x398.png)
Solutions package for storage and retrieval units (ASRS)
Are you ready for the future?
Our individual and forward-looking solution package is designed for all common travel and hoist concepts and can be used in normal operation and for deep-freeze areas, including comprehensive safety technology.
Lenze FAST is available for efficient software engineering. In the stacker crane machine solution, we bundle functions for the requirements of the next generation of stacker cranes with ready-to-use software engineering modules.
![](/fileadmin/lenze/images/landing_pages_and_campaigns/2024/Logimat_2024/Example_Image_Digitalization_20230221-RB7_8036_545x398px.jpg)
Digital Engineering
Only as much engineering effort as necessary and permanently reliable operation
With the EASY System Designer (ESD), we enable optimum drive design with the right dimensioning and secure planning of machine solutions.
With the Asset Management Platform, you can combine secure remote access, IoT data acquisition, and dashboarding, ticket, and document management for more efficiency in troubleshooting and reduced downtimes.
Condition Monitoring provides real-time condition descriptions with the drive as a sensor. We show you how to obtain comprehensive information on the "health status" of your machines and systems without additional, cost-driving sensor technology.