Compared to an IE3 motor, the m550-V three-phase motors reduce motor losses by up to 60% and exceed global efficiency requirements. In many regions of the world, investments in motors with IE6 energy efficiency (Grade 1 for China) are promoted in order to significantly reduce CO₂ emissions.

The IE6 m550-V three-phase motors cover the power range 0.25 ... 7.5 kW and offer the highest efficiency according to IE6.

Highlights

  • Highest energy efficiency class IE6 according to IEC TS 60034-30-2 and Grade 1 according to GB30253-2024 for economical and future-proof use in many applications and countries
  • Starting torque up to 300% from standstill
  • Size as compact as a standard three-phase motor
  • The motors are optimized for sensorless operation with Lenze drives
  • Scalable modular system for optimum adjustment to machine requirements
  • Easy connection via terminal box or conventional connectors for fast commissioning
  • Speed control via the integrated VFD enables universal use
  • Extended range of functions: Logic PLC, table positioning, "Safe Torque Off (STO)" via CIP Safety

Technical data and features

Technical data

0.25 ... 7.5 kW
1.2 ... 38.5 Nm

Version

B3
B5
B14

Product support

Contact