Machine visualizations can be realized with the industrial PC v800-P. The different screen diagonals and processor capacities are tailor-made for the necessary requirements of modern visualization systems and are suitable for any machine concept. All devices are equipped with glove-friendly multitouch glass sensors. The operating program can be created intuitively with the engineering software VisiWinNET®.

Highlights

  • Protection class IP65, easy to clean
  • High-resolution full HD displays in 17.3" and 24"
  • Based on hygienic design, no visible screws
  • Modern device design
  • Optional switch box

Technical data and features

Processor

Intel® Celeron® Processor 2980U

Intel® Core™ i5-4300U Processor

Operating system

Windows 10 IoT Enterprise 2019 LTSC

Display

17.3" (43.9 cm), 1920 x 1080 pixels

24" (61 cm), 1920 x 1080 pixels

Capacitive glass surface with multi-touch

Communication

Ethernet 1000 Mbps, 2-port switch

Configure product

Продуктова поддръжка

Contact form