Приложения за инженерство на Lenze

Lenze предлага приложения за различни задачи: от параметризиране на Lenze мотора и честотния регулатор i500 до формуляра за задвижваща технология.

Lenze Приложение за продуктова информация

Това приложение позволява показването на информация за продукта върху сканиран продукт на Lenze. (Баркод или 2D код)
(Barcode or 2D code)

Available functions:
  • Scanning the Lenze product
  • Lighting can be switched on
  • Call up the standard internet browser to display product information from www.lenze.com
  • Archiving of the scanned serial numbers
  • Optional sending of the scanned serial numbers via email

    Lenze Keypad App

    This app allows you to diagnose and parameterise an i500 Drive. A WLAN module on the inverter is required for communication.

    Supported views and functions
    • Device list (connected and simulatable devices)
      • Optical device identifcation
    • Diagnostic list (overview and logbook)
      • Error reset
    • Parameter list (structured and sorted)
      • Search for parameter
      • Setting of parameter value
      • Saving of parameter set
      • Drive enable
      • Drive inhibit

    Lenze SMART Motor App

    This app allows the parameterization of the Lenze SMART Motor m300 with an NFC-enabled smartphone or tablet.

    The Lenze SMART Motor reduces the number of different drive versions by up to 70%. Contactor and starter do not feature, fixed speeds can be set at will and there are numerous integrated functions for materials handling applications.

    Free available app functions
    • Read parameter set from Lenze SMART Motor
    • View and edit parameter set
    • View information and diagnostic data
    • Write parameter set in a Lenze SMART Motor
    • Reset parameter set to factory settings
    • Load and save parameterset in files
    Contact form