URL:
/zh-cn/go/akb/201500589/1
Target display during synchronisation for position follower operation
Function extension:
With C2868/1 bit3 = TRUE, the position…
URL:
/zh-cn/go/akb/201500588/1
Configurable status outputs at the L_MckStateInterface
Function extension:
8 boolean status outputs have been added to the…
URL:
/zh-cn/go/akb/201500587/1
'Ready to operate' status has been added to MCK
Function extension:
With the 'Ready to operate' status, the MCK indicates when the…
URL:
/zh-cn/go/akb/201500586/1
Operating mode selection via profile number has been extended by 'Position follower' and 'Normal stop'
Function extension:
The…
URL:
/zh-cn/go/akb/201500585/1
Diagnostics of activated SW limits and HW limit switches via C1247
Function extension:
In the MCK diagnostic word C1247/0 bit2…
URL:
/zh-cn/go/akb/201500584/1
Extension of MCK diagnostic word C1247 for 'Max. speed is pending' status
Function extension:
A speed setpoint limitation to…
URL:
/zh-cn/go/akb/201500583/1
Option: Extended profile linkage by means of overchange
Function extension:
By activating the 'Overchange optimisation' option in…
URL:
/zh-cn/go/akb/201500582/1
Direct profile data selection via process data interface
Function extension:
The LS_MotionControlKernel has been expanded with…
URL:
/zh-cn/go/akb/201500581/1
Display parameter C1248/1 for current homing step
Function extension:
Depending on the selected homing mode, homing is effected in…
URL:
/zh-cn/go/akb/201500538/1
VisiWinNET development - standard runtime: Language switching - maximum number of project languages has been increased
Function…
URL:
/zh-cn/go/akb/201500533/1
VisiWinNET development - language switching: Support of line breaks when entering text
Function extension: The input field in the…
URL:
/zh-cn/go/akb/201500530/1
Function extensions VisiWinNET 6.5.3
Function extensions:- p300 HMI and p300 PLC have been added to the device catalogue.- p300…
URL:
/zh-cn/go/akb/201500502/1
VisiWinNET development: New export function for variables
Function extension:
In addition to the existing import and export…
URL:
/zh-cn/go/akb/201500504/1
VisiWinNET LogicAndMotionV3 driver: New communication interface ARTI3
Function extensions: As additional Interface for communication…
URL:
/zh-cn/go/akb/201500506/1
VisiWinNET Lenze EL100 CAN driver: Release for p300 HMI and p500 HMI
Function extension:
The Lenze CAN driver has now been released…