URL:
/zh-cn/go/akb/201500444/1
Slip compensation for VFCplus does not work after downloading parameters
Corrected from: Inverter Drives 8400 StateLine…
URL:
/zh-cn/go/akb/201500436/1
Display: Speed limitation reached
Function description:Extension of code C1000. When the maximum output frequency of the device is…
URL:
/zh-cn/go/akb/201500431/1
Display code C920/x 'Rated current' and 'Increased rated current'
Function description:The rated currents and the increased rated…
URL:
/zh-cn/go/akb/201500446/1
Lower limit of C091 (motor cosine phi) has been adapted
Function extension: The lower limit of motor cosine phi (C0091) has been…
URL:
/zh-cn/go/akb/201500428/1
Additional error messages of reaction type 'Information'
Function extension: Additional error messages with 'Information' as possible…
URL:
/zh-cn/go/akb/201500429/1
V/f emergency operation in case of open circuit of HTL encoder
Function extension: In the case of an open circuit, V/f emergency…
URL:
/zh-cn/go/akb/201500409/1
Function extensions for L_TT1P_TechnologyModules_LM library V3.10.0
Function extension: General:New technology modules in the…
URL:
/zh-cn/go/akb/201500462/1
L_MFAIL: Acceleration and retrigger time up to a minimum of 0ms possible
Function extension: For the following parameters, the lower…
URL:
/zh-cn/go/akb/201500408/1
Update for control system release V3.10
Function extension: The Backup&Restore software supports control system release…
URL:
/zh-cn/go/akb/201500445/1
Extension of the MCK diagnostic parameters
Which products are affected? Inverter Drives 8400 HighLine and TopLine from firmware version…
URL:
/zh-cn/go/akb/201500443/1
Revision of the quick stop function
Which products are affected? Inverter Drives 8400 HighLine and TopLine from firmware version…
URL:
/zh-cn/go/akb/201500439/1
Automatic switch-over to V/f without encoder as emergency operation
Which products are affected? Inverter Drives 8400 StateLine, HighLine…
URL:
/zh-cn/go/akb/201500438/1
Installation of CAN PDO 4
Which products are affected? Inverter Drives 8400 StateLine, HighLine and TopLine from firmware version…