URL:
/zh-cn/go/akb/200411811/1
Data transfer rate
The data transfer rate (also data rate, transmission rate) is the transfer speed of data. It is measured by…
URL:
/zh-cn/go/akb/200450102/1
Bit rate
Number of Bits being transferred within one time unit. The bit rate is the most common type of Data transfer rate. The unit of…
URL:
/zh-cn/go/akb/200450076/1
Baud rate
The baud rate is a measurement for describing the modulation rate of the data transfer rate. Often the baud rate is designated…
URL:
/zh-cn/go/akb/200411381/1
DTE - Data Terminal Equipment
Data terminal equipments (user side)
Data terminal equipments contain all devices connected to a network,…
URL:
/zh-cn/go/akb/200450026/1
ANSC - American National Standards Committee
Subgroup of the American standards institute ANSI URL for linking this AKB article:…
URL:
/zh-cn/go/akb/200450458/1
Firmware
Firmware is a software close to the hardware integrated in the supplied device. It is the sum of the application software and the…
URL:
/zh-cn/go/akb/200451003/1
CINH - controller inhibit
Resets ramp function generators and integrators, implies the setting of pulse inhibit. URL for linking this AKB…
URL:
/zh-cn/go/akb/200450262/1
Strain gauge
A strain gauge is a device used to measure the strain of an object. The most common type of strain gauge consists of an…
URL:
/zh-cn/go/akb/200450351/1
Electric motor
Electromechanical energy converters that can run in motor- and in generator-mode, i. e. as driving and braking machines.…
URL:
/zh-cn/go/akb/200450161/1
CEN - Comité Européen de Normalisation
European Committee for Standardization.
Promotes the technical harmonisation in Europe in…
URL:
/zh-cn/go/akb/200450474/1
Early failures
Early failures happen in an early stage of application of elements in the so-called early failure phase, where the Failure…
URL:
/zh-cn/go/akb/200451111/1
SQL - Structured Query Language
SQL is a standardized query language for data banks (DBMS). An SQL server enables the operation of the…
URL:
/zh-cn/go/akb/200451135/1
Point-to-point controls
Term of the numerical control technology (NC-, CNC-technology).
Point-to-point controls enable rapid positioning…