URL:
/zh-cn/go/akb/202300294/1
Versions-History Card File Handler
Version V01.02.00.0000Function extensions:Support of further PLC target systemsSolved function…
URL:
/zh-cn/go/akb/202400068/1
Integrity of the setup file can be checked after the download
Function-extension:The integrity of the PLC Designer and EASY UI…
URL:
/zh-cn/go/akb/202400032/1
Diagnostics visualization: Overview display of the application credit
Function-extension:On the 'License Manager' page of the…
URL:
/zh-cn/go/akb/202300352/1
Lenze Controller c430
Function extension:The expansion of the Lenze motion controller portfolio with the addition of
the c430 will…
URL:
/zh-cn/go/akb/202300405/1
Overview of the security features of the Lenze system
Question:Is there an overview of the security features of the Lenze…
URL:
/zh-cn/go/akb/202300259/1
i750 Holding brake Parameter 0x2820:023=[0], [1], [2]: Selection texts do not match the function (fixed from V01.02.00)
Lifted…
URL:
/zh-cn/go/akb/202300455/1
DC fuses/ratings project planning (AKB)
Question:What are the options for designing a DC link with the i550cabinet?Answer:
The…
URL:
/zh-cn/go/akb/202300260/1
i950 Holding brake Parameter 0x2820:023=[0], [1], [2]: Selection texts do not match the function (fixed from V01.09.01)
Lifted…
URL:
/zh-cn/go/akb/202300261/1
Oscilloscope: Trigger only works from the second start of a recording (fixed as of V01.09.01)
Umrichter-Servoumrichter, Servoumrichter…