URL:
/zh-cn/go/akb/200502085/1
Selecting the ECS application via a simple dialog
Which products are affected?
Global Drive Loader V3.0
ECS servo system axis module…
URL:
/zh-cn/go/akb/200502086/1
Communication software installed is displayed
Which products are affected?
Global Drive Loader V3.0
Function description
In the dialog…
URL:
/zh-cn/go/akb/200501886/1
Electrical isolation of the bus I/O from the fieldbus function module
Which products are affected?
Bus I/O for the 8200 motec
Function…
URL:
/zh-cn/go/akb/200501879/1
Improved connection between the bus I/O and fieldbus function module
Which products are affected?
Bus I/O (E82ZAFBC001) for the 8200…
URL:
/zh-cn/go/akb/200500286/1
Operation of motors < 250 W or < 1 A rated motor current at the starttec
Which products are affected?
Starttec, all designs, from SW…
URL:
/zh-cn/go/akb/200500029/1
Extension of the AIF_IO_Management for the DSP402 device profile
Application:
Status monitoring of the AIF module.
Description:…
URL:
/zh-cn/go/akb/200500027/1
Emergency message via AIF
Applications
Status monitoring of the AIF module.
Function description
A 'message code' is to be provided…
URL:
/zh-cn/go/akb/200500293/1
Status signal ¨CCW rotation¨
Which products are affected?
Starttec, all designs for multi-motor operation or change of the direction of…
URL:
/zh-cn/go/akb/200500295/1
Digital output signal selection ¨Status Motor 1¨ and ¨Status Motor 2¨
Which products are affected?
Starttec, all designs for multi-motor…
URL:
/zh-cn/go/akb/200414020/1
Writing string codes
Application:
GDC with version 4.7 can transfer texts to the ModemCAN and EthernetCAN communication module.…
URL:
/zh-cn/go/akb/200414000/1
Extension of the input assistant for motor data
Application:
The correct motor/controller parameters for a specific motor type are…
URL:
/zh-cn/go/akb/200413995/1
Starttec motor starter with 4 parameter sets
Applications
Parameter setting and diagnostics of the starttec motor starter version 1.3…
URL:
/zh-cn/go/akb/200413994/1
Integration of the ECS servo system
Applications
Parameter setting and diagnostics of the ECS servo system via GDC.
Description
The…
URL:
/zh-cn/go/akb/200408609/1
Support of further Hiperface sin/cos absolute value encoders
Which products are affected?
EVS93xx-EI (Servo PLC, software version 2.3)…
URL:
/zh-cn/go/akb/200408526/1
Download of the ECS application
Which products are affected?
GD Loader V2.2
ECSxA V6.x
Function description
The Lenze application…