Lenze in Poland

Lenze Polska Sp. z o.o. is the official representative of Lenze in Poland. Our headquarters are located in Katowice, where we provide commercial and technical consulting, training, and service. We also provide support through our regional office in Toruń and sales representatives. 2025 marks the 30th anniversary of the polish company's founding.

Behind Lenze Polska's success are people – full of passion, commitment, and knowledge. See who makes up our team! 

Learn more

Company portrait

Lenze Poland Sp. z o.o., former Rotiw Sp. z o.o., was founded in 1995 in Katowice as an official Lenze Group sales representative on the territory of Poland.

For more than 25 years Lenze Polska has been supporting Polish machine manufacturers and end users with individual solutions based on Lenze products. International character of Lenze also provides access to the latest technology and application solutions.

We support our partners on every stage of preparation, implementation and operation of the application:

  • We provide assistance and advice on selecting optimal Lenze solutions
  • We provide technical support during the design, programming and commissioning of the application • We train designers, programmers, constructors and maintenance engineers
  • We guarantee service on a 24/7 basis

The dynamic growth of the company allows us to constantly expand our sales structures in Poland, which are divided into regions: Warsaw, Poznań, Gdańsk, Wrocław, Toruń, Katowice, Kraków and Rzeszów. Our sales engineers advise customers throughout Poland on selecting optimal drive and automation systems.

We also offer theoretical and practical trainings in our in Katowice and Toruń.

Management

Lenze is represented in Poland by Lenze Poland Sp. o o.o. based in Katowice.

Tobiasz Witor
Chairman of the board

Our history

Timeline

2025
30th anniversary of Lenze in Poland

2017
Change in the management board of the company. Tobiasz Witor becomes the new Chairman of the Board.

2011
New headquarters (at the old address). Currently in Katowice we have 1,000 sqm of office space, electronic and mechanical services, meeting conference and training magazine.

2009
On 26.03.2009 the Extraordinary Meeting of Shareholders of the company Lenze-Rotiw Sp. of o.o. resolution on a merger with the company Lenze Automation Systems Sp. of o.o. with effect from 01.05.2009. After the merger, the Company will operate under the name Lenze Poland Sp. of o.o.

2008
Lenze-Rotiw Sp. of o.o. enter the Belarusian market. Trading partner Logoprom company is based in Minsk.

2007
Formed regional sales offices in Grodzisk, Mielec, Legnica.

2002
Lenze-Rotiw Sp. of o.o. acquires 100% stake in Lenze Automation Systems Sp. of o.o. For Lenze working in Poland for over 100 people!

2001
Lenze-Rotiw Sp. of o.o. assumed office in Kaunas. UAB created Lenze that his action also includes the territory of Latvia.

1999
Lenze AV acquires 51% stake in Rotiw Sp. of o.o. Lenze-formed Rotiw Sp. of o.o.

1996
The company Lenze Lenze AG called Tarnów Sp. of o.o. based in Tarnow. Main activities include processing of cast iron, aluminum and mounting gearmotors. Lenze Lenze assumes AV Automation Systems Sp. of o.o. in Torun. The activities focused on the assembly of control cabinets and propulsion applications.

1995 - 1999
Formed Rotiw Sp. of o.o. based in Katowice. The company is an official Lenze sales representative  on Polish territory.

1990 - 1995
The beginnings of the Lenze. Lenze partner in Poland is a Polish-Austrian joint venture Trend Ltd.

Membership

We are cooperating with 15 Universities of Technology in Poland. Our engineers periodicly gives lectures for the students. We are organizing Road Shows for students and university employees to promote Lenze among engineers.

Nasze kontakty w skrócie

Filter

Lenze Polska - Siedziba

Competences
  • Sales
  • Service
  • Training
Lenze Polska Sp. z o.o.
ul. Roździeńskiego 188b
40-203 Katowice
Poland
Phone
+48 32 203 97 73
Mail
biuro.pl@lenze.com

Lenze Polska - Anna Mnich

Competences
  • Marketing
Lenze Polska Sp. z o.o.
ul. Roździeńskiego 188b
40-203 Katowice
Poland
Phone
+48 32 203 97 73 wew. 108
Mail
anna.mnich@lenze.com

Lenze Polska – Oddział Toruń

Competences
  • Sales
  • Service
Lenze Polska Sp. z o.o.
ul. Rydygiera 47
87-100 Toruń
Poland
Phone
+48 32 203 97 73
Mail
biuro.pl@lenze.com

Lenze Polska - Sprzedaż

Competences
  • Sales
Lenze Polska Sp. z o.o.
ul. Roździeńskiego 188b
40-203 Katowice
Poland
Phone
+48 32 203 97 73
Mail
biuro.pl@lenze.com

Lenze Polska - Wsparcie techniczne

Competences
  • Technical Support
Lenze Polska Sp. z o.o.
ul. Roździeńskiego 188b
40-203 Katowice
Poland
Phone
+48 721 205 500
Mail
biuro.pl@lenze.com

Our Lenze Performance Partners

Learn more about the Lenze Performance Partner concept.

Lenze Performance Partner Distribution

Aserto Sp. z o.o.

Aserto Sp. z o.o.
ul. Jana Wiktora 7
36-100 Kolbuszowa
17 789 21 40
eshop@aserto.pl
https://aserto.pl/​​​​​​​

STERCONTROL Sp. z o.o.

STERCONTROL Sp. z o.o.
ul. Ostrowskiego 9
53-238 Wrocław
+48 (71) 719 90 09
sklep@stercontrol.pl

www.stercontrol.pl

 

E-Trade Automation Sp. z o.o.

E-Trade Automation Sp. z o.o.
Al Armii Krajowej 61
50-541 Wrocław

786 434 232

office@etrade-ag.com

https://etrade-ag.com/

 

Rubix Polska S.A.

Rubix Polska S.A.
ul. Handlowa 2a
36-100 KOLBUSZOWA
17 227 00 00
rubix.pl@rubix.com

https://pl.rubix.com

 

PROGRES AUTOMATYKA SP. Z O.O.

PROGRES AUTOMATYKA SP. Z O.O.
ul. Kombatantów 3
44-268 Jastrzębie-Zdrój
32 4751515
sklep@progres-automatyka.pl 
https://sklep.progres-automatyka.pl

SEM POLSKA Sp. z o.o.

SEM POLSKA Sp. z o.o.
ul. Chrobrego 145/147
87-100 Toruń
tel. 56 623 39 76

biuro@sempolska.com.pl

https://sempolska.com.pl/

Transfer Multisort Elektronik Sp. z o.o.

Transfer Multisort Elektronik Sp. z o.o.
ul. Ustronna 41
93-350 Łódź

+48 42 645 54 00
tme@tme.pl

https://www.tme.eu/

Elmark Automatyka S.A.

Elmark Automatyka S.A.
ul. Bukowińska 22 lokal 1B
02-703 Warszawa

22 773 79 37
elmark@elmark.com.pl

https://www.elmark.com.pl

Lenze Performance Partner System Integration

UAB "VMG Technics"

UAB "VMG Technics"
Pramonės g. 14
92498 Dirvupių k., Sendvario sen.,
Lithuania and the Baltic States
+37046469555
info@vmg-technics.eu
https://vmg-technics.eu/

MB "UVS servisas"

MB "UVS servisas"
Draugystės g. 7,
LT-55328 Jonavos r. sav., Užusalių sen., Išorų k.
Lithuania and the Baltic States
37063553862​​​​​​​

PAR-SYSTEMS
PAR-SYSTEMS Sp. z o.o.

ul. Podleśna 23
13-300 Mszanowo
+ 48 56 610 10 80
+ 48 696 492 522

www.par-systems.pl

MALUKA Sp. z o.o. Sp. K.
MALUKA Sp. z o.o. Sp. K.

ul. Warsztatowa 5
33-100 Tarnów

14 639 08 76
office@maluka.com.pl

https://maluka.com.pl/

 

 

Contato