g500-B bevel gearboxes URL: /it-ch/prodotti/riduttori/riduttori/riduttori-ortogonali-leggeri-g500-b g500-B bevel gearboxes The efficient bevel gearboxes are characterized by high permissible radial forces, closely stepped ratios and low…
Riduttori ortogonali leggeri g500-B URL: /it-ch/prodotti/riduttori/riduttori/riduttori-ortogonali-leggeri-g500-b Riduttori ortogonali leggeri g500-B Questi efficienti riduttori ad assi ortogonali si distinguono per le forze radiali elevate, i…
SMVector IP31 frequency inverter URL: /it-ch/prodotti/inverter/inverter/inverter-smvector-ip31 SMVector IP31 frequency inverter The SMVector IP31 frequency inverter is suitable for speed control and is very powerful. The…
120 Hz IE5 three-phase motors m650-U + i550 motec URL: /it-ch/prodotti/motori/motori-trifase-con-inverter/otori-trifase-ie5-m650-u-i550-motec-120-h 120 Hz IE5 three-phase motors m650-U + i550 motec The m650-U three-phase motors are designed for dynamic applications. Compared to an IE3…
IE5 three-phase motors m550-U + i550 motec URL: /it-ch/prodotti/motori/motori-trifase-con-inverter/otori-trifase-ie5-m550-u-i550-motec IE5 three-phase motors m550-U + i550 motec Compared to an IE3 motor, the m550-U three-phase motors reduce motor losses by up to 40% and…
IE6 three-phase motors m550-V + i550 motec URL: /it-ch/prodotti/motori/motori-trifase-con-inverter/motori-trifase-ie6-m550-v-i550-motec IE6 three-phase motors m550-V + i550 motec Compared to an IE3 motor, the m550-V three-phase motors reduce motor losses by up to 60% and…
Dialogs - Keyboards: New Numeric and Alphanumeric… URL: /it-ch/go/akb/202500340/1 Dialogs - Keyboards: New Numeric and Alphanumeric Touchpad Functionality extension:With EASY UI Designer version 1.8 there are two new…
IE2/IE3 three-phase AC motors m500 + i650 motec URL: /it-ch/prodotti/motori/motori-trifase-con-inverter/motori-trifase-ie2/ie3-m500-i650-motec IE2/IE3 three-phase AC motors m500 + i650 motec With an integrated i650 motec VFD, the highly efficient IE2 m550-H three-phase motors…
120 Hz IE5 three-phase motors m650-U + i650 motec URL: /it-ch/prodotti/motori/motori-trifase-con-inverter/motori-trifase-ie5-m650-u-i650-motec-120-hz 120 Hz IE5 three-phase motors m650-U + i650 motec The m650-U three-phase motors are designed for dynamic applications. Compared to an IE3…
IE5 three-phase motors m550-U + i650 motec URL: /it-ch/prodotti/motori/motori-trifase-con-inverter/motori-trifase-ie5-m550-u-i650-motec IE5 three-phase motors m550-U + i650 motec Compared to an IE3 motor, the m550-U three-phase motors reduce motor losses by up to 40% and…
o450 analog motor driven roller URL: /it-ch/products/motors/motor-driven-roller/o450-analog-motor-driven-roller o450 analog motor driven roller The o450 analog motor driven roller with 24 V or 48 V connection is a real pacesetter for your…
MF three-phase AC motors URL: /it-ch/prodotti/motori/motori-trifase/motori-trifase-mf MF three-phase AC motors The energy-efficient, inverter-optimized MF three-phase AC motors are particularly suitable for tasks that…
Motori trifase MF URL: /it-ch/prodotti/motori/motori-trifase/motori-trifase-mf Motori trifase MF I motori trifase MF ad alta efficienza energetica, ottimizzati per l’impiego con inverter, sono particolarmente adatti…
IE2/IE3 m500 three-phase AC motors URL: /it-ch/prodotti/motori/motori-trifase/motori-trifase-m500-ie2/ie3 IE2/IE3 m500 three-phase AC motors With the new m550 and m540 three-phase AC motors we offer you a future-proof drive solution for your…
Motori trifase m500 IE2/IE3 URL: /it-ch/prodotti/motori/motori-trifase/motori-trifase-m500-ie2/ie3 Motori trifase m500 IE2/IE3 I motori trifase m550 e m540 offrono una soluzione di azionamento macchina a prova di futuro. Soddisfano…