With an integrated i650 motec VFD, the highly efficient IE2 m550-H three-phase motors cover the power range from 0.25 ... 0.55 kW.

With an integrated i650 motec VFD, the premium-efficient IE3 m550-P three-phase motors cover the power range from 0.75 ... 7.5 kW.

Highlights

  • Energy efficiency classes for economical and future-proof use in many applications and countries
  • Scalable modular system for optimum adjustment to machine requirements
  • Easy connection via terminal box or conventional connectors for fast commissioning
  • Speed control via the integrated VFD enables universal use
  • Extended range of functions: Logic PLC, table positioning, "Safe Torque Off (STO)" via CIP Safety

Technical data and features

Technical data

0.25 ... 5.5 kW
1.7 ... 35 Nm

Version

B3
B5
B14

Feedback

Without
Incremental encoder

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1