These IE6 helical gearmotors with maximum efficiency in a compact design focus on sustainability and future energy efficiency requirements. The compact drive units can realize very high starting torques during sensorless operation on the drive. The drives can be used worldwide and comply with most approvals. The highest energy efficiency IE6 (Grade 1 for China) is as compact as an IE3 drive solution.

Thanks to the helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Very high energy efficiency IE6 according to IEC TS 60034-30-2 and Grade 1 according to GB30253-2024
  • Starting torque up to 300 % from standstill
  • Maximum reduction of the energy demand and thus the CO2 emission during operation
  • Enables regional or market-specific energy efficiency support programs
  • Can be used universally due to the market-oriented modular system
  • Optimized for sensorless operation with the VFDs i510/i550 cabinet, i550 protec and i550/i650 motec

Technical data and features

Technical data

0.25 ... 7.5 kW
4 ... 3000 Nm
Maximum ratio: i=3240

Version

2-, 3- and 4-stage

Product support

Contact form