Lenze receives top ranking as National Employer 2021

This year, Focus Business magazine and the employer rating portal "kununu" once again determined which companies are most popular with their employees. Lenze was included for the sixth time in a row, as the verdict of the employees was once again positive. The automation specialist from Hamelin achieved 21st place in the "Industry" sector. With 133.3 points out of a possible 200, it came 501st in the overall ranking, placing it exactly in the middle of all 1,000 employers honored.

The Focus Business award was presented for the ninth year. The ranking considered companies from 40 sectors, all of which employ more than 500 people in Germany. These had to have an average rating of at least 3.0 on kununu and a recommendation rate of at least 60%. In addition, only employers that had already received 50 or more ratings and at least 10 of these since January 1, 2019, were considered. The final ranking of the companies is the result of the point value calculated from the rating results on kununu and the number of ratings. The cut-off date for the survey was 20.07.2020.

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1