URL:
/it-ch/go/akb/20034372/1
Adaptable speed controller, circuit example for MCTRL-VP-N-ADAPT
Application:
Extruders, where the proportional gain is to be adapted…
URL:
/it-ch/go/akb/200401753/1
Integration of code 1882 (selection code for process data monitoring) and extension by
Which products are affected?
EMF 2133I B…
URL:
/it-ch/go/akb/200402069/1
AIN1, limitation of the input in case of master current selection
Which products are affected?
9300 vector 0.37…90 kW SW V6.2…
URL:
/it-ch/go/akb/200402068/1
Limitation of the set magnetising current
Which products are affected?
9300 vector 0.37…90 kW SW V6.2
Function description
In the…
URL:
/it-ch/go/akb/200402065/1
Display of the maximum torque under code C0057
Which products are affected?
9300 vector 0.37…90 kW SW V6.2
Function description
The…
URL:
/it-ch/go/akb/200402063/1
Motor table extended by 2 x 6 asynchronous machines (30 ... 90 kW)
Which products are affected?
9300 vector 0.37…90 kW SW V6.2…
URL:
/it-ch/go/akb/200402055/1
Torque limitation in the field weakening range
Which products are affected?
9300 vector 0.37…90 kW SW V6.2
Function description
An…
URL:
/it-ch/go/akb/200400860/1
Device status during error response 'Message'
Applications
Control/status information to a superimposed control
Function description…
URL:
/it-ch/go/akb/200400859/1
Encoder monitoring Sd7
Application
Applications which have to detect modified motor positions in the no-voltage status of the…
URL:
/it-ch/go/akb/200400858/1
Touch probe synchronisation in function block DFSET
Application
Applications with master frequency coupling in master slave operation.…
URL:
/it-ch/go/akb/200400857/1
Speed monitoring nErr
Applications
Servo drives operated in speed control or position control mode.
a) Applications in which a specific…
URL:
/it-ch/go/akb/200400856/1
Encoder monitoring Sd8
Applications
Applications with high requirements regarding resolution and accuracy for speed and position…
URL:
/it-ch/go/akb/200400861/1
RFI filters for sine/cosine encoders
Applications
In case of long motor cables and a bad shield connection of the motor cable on the…
URL:
/it-ch/go/akb/200400231/1
Entry of the rated cycle
Which products are affected?
CamDesigner Professional 2.2
Eliminated function restrictions:
In the Cam…
URL:
/it-ch/go/akb/200400229/1
Communication under Windows 98
Which products are affected?
CamDesigner Professional 2.2, Cam Manager when connected online to a target…