URL:
/it-ch/go/akb/201600064/1
Motor utilisation monitoring (I²xt): New default setting: 0x2D50:1=1 (Fault) (from V2.10.12)
Function extension:The motor utilisation…
URL:
/it-ch/go/akb/201600397/1
PDO identifier in accordance with Lenze CAN system bus can be set via DIP switch
Function extension: With the topmost DIP switch of…
URL:
/it-ch/go/akb/201600398/1
EtherCAT bus coupler as optional node
Function extension: The EPM-S130 EtherCAT bus coupler supports the modular machine configuration…
URL:
/it-ch/go/akb/201600400/1
Ni120 signal function has been added to EPM-S404
Function extension: The following signal function for an Ni120 resistance temperature…
URL:
/it-ch/go/akb/201600289/1
Version check by Backup&Restore
Function extension: From firmware V3.13, the Lenze controller checks when creating a backup if…
URL:
/it-ch/go/akb/201600290/1
CODESYS OPC Server supports Windows 8 and Windows 10
Function extension:The CODESYS OPC Server supports the Microsoft operating…
URL:
/it-ch/go/akb/201600013/1
'TO_' operator
Function extension: The 'TO_<Target data type>' IEC operator is used to convert the data type of a variable into…
URL:
/it-ch/go/akb/201500803/1
Position controller: Speed-dependent Vp adaption via grid point curve has been implemented (from V2.10.12)
Function extension:So far,…
URL:
/it-ch/go/akb/201500802/1
Resolver identification: Handling and duration of the identification process have been improved (from V2.10.12)
Function…
URL:
/it-ch/go/akb/201600019/1
Motor control: Output frequency has been limited to max. 599 Hz (from V1.9.3)
Function extension:The maximum output frequency of the…
URL:
/it-ch/go/akb/201600021/1
Monitoring the system deviation of speed and position controller (0x2D51) (from V1.9.3)
Function extension:Two new monitoring…
URL:
/it-ch/go/akb/201600015/1
Enumeration: Attribute 'strict'
Function extension: An enumeration is a user-defined data type. If an enumeration data type is created…
URL:
/it-ch/go/akb/201600012/1
Variable declaration: VAR_INST
Function extension:
In the declaration editor of methods (METHOD), instance variables can be declared…
URL:
/it-ch/go/akb/201600010/1
FBD/LD editor: EXECUTE block
Function extension:
Using the EXECUTE block, you can directly enter and execute PLC logic in Structured…