With an integrated 8400 motec frequency inverter, the highly efficient IE2 m550-H three-phase AC motors cover the power range from 0.12 ... 0.55 kW.

With an integrated 8400 motec frequency inverter, the premium-efficient IE3 m550-P three-phase AC motors cover the power range from 0.75 ... 7.5 kW.

Highlights

  • Energy efficiency classes for economical and future-proof use in many applications and countries
  • Scalable modular system for optimum adjustment to machine requirements
  • Easy connection via terminal box or conventional plug-in connectors for fast commissioning
  • Speed control via the integrated frequency inverter enables universal use
  • Optimized for use as geared motors with g500 gearboxes

Technical data and features

Technical data

0.12 ... 7.5 kW

1.5 ... 50 Nm

Version

B3

B5

B9

B14

Feedback

Without

Resolver

Absolute value encoder

Incremental encoder

Incremental encoder with safety functions

Termék konfigurálása

Termék támogatás

Contact form