The slim and space-saving shaft-mounted helical gearmotors are an easy to plug-on drive unit and can be infinitely adjusted with the integrated VFD. They comply with efficiency class IE3.

Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Slim shaft-mounted gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Speed control via the integrated VFD enables universal use
  • Extended range of functions: Logic PLC, Table Positioning, "Safe Torque Off (STO)" via CIP Safety

Technical data and features

Technical data

0.25 ... 7.5 kW

6 ... 4500 Nm

Maximum ratio: i=4640

Version

2-, 3- and 4-stage

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1