The robust and universally applicable helical geared motors are an axial drive unit and can be controlled continuously with the integrated frequency inverter. They comply with efficiency class IE3.

Thanks to the helical gearbox, they have high permissible radial forces, finely graduated gear ratios and low torsional backlash.

Highlights

  • Robust axial gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Speed control via the integrated frequency inverter enables universal use
  • Extended range of functions: Logic PLC, Table Positioning, "Safe Torque Off (STO)" via CIP
    Safety

Technical data and features

Technical data

0.25 ... 7.5 kW

4 ... 3000 Nm

Maximum ratio: i=3240

Version

2-, 3- and 4-stage

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1