The new Motor Drive System IE5/IE6

Performance in sync with energy efficiency and cost-effectiveness

The first synchronous motor that is as easy to use as an ​asynchronous motor. The permanent magnet inside is intelligently designed to​ achieve high levels of efficiency and falls into the top energy efficiency classes IE5 and IE6. The drive system consisting of the m550 motor, g500 gearboxes and the current i550 and i650 generation of frequency drives performs remarkably also in dynamic applications.
The new Motor Drive System addresses current and future challenges in a wide range of industrial applications:​ ​

  • Performance: 300% overload torque accelerates the motor from standstill to full load
  • Motor losses: Are reduced by up to 60%
  • Reduced hardware costs: between 20% - 50% compared to conventional solutions
  • Sustainability: high energy efficiency reduces energy costs and the CO2 footprint by 10%​
  • Easy design in: Space-saving installation of the motor system thanks to compact design ​

IE5/IE6: Innovative motor design of the synchronous motor achieves top-class efficiency in combination with Lenze frequency drives.​

Strong teamwork – high-performance system paired with sophisticated design

Sensorless with Lenze's
variable frequency drives

Learn more

The motor design was tailored to the innovative i500-series frequency drive software. It uses the new SLSM algorithm (Sensorless Synchronous Motor). The exact rotor position is detected in the interaction between the motor and drive, which enables sensorless operation – without an expensive motor feedback system.​

Competitive advantage:
Profitability

Learn more

Our new synchronous motors in IE5/IE6 are as easy to operate as an asynchronous motor and require less additional hardware. No wiring of an encoder is necessary. This reduces the installation effort and complexity right from the start. The high overload torque of 300% allows precise dimensioning and thus avoids expensive oversizing.​

Save energy,
act sustainably

Learn more

Instead of just complying with the current specifications, we have gone one step further and developed synchronous motors in energy efficiency classes IE5 and IE6. This allows us to reduce motor losses by up to 60%. We achieve high energy efficiency even at partial load. In the long term, this further conserves resource and optimizes the CO2 footprint.​ ​ ​

In sync – with the standards of tomorrow

Dynamic Performance - Sensorless Servo-Like Motion

Efficiency synchronized with industry knowledge

Full load from standstill

Learn more

This function impresses machine operators in numerous applications: an overload torque of 300%. The permanent magnet synchronous motor accelerates from standstill to full load and gets bottle conveyors or box conveyors moving again without delay.​

Proven energy recovery​

Learn more

The regenerative unit of the decentralized drive pays off in several ways. It enables braking energy to be fed back, thus saving energy costs, emissions and wiring work. ​ The control cabinet drives can also feed back energy via the DC network. ​

A powerful modular kit

Learn more

At the heart of the drive system is the new permanent magnet synchronous motor with a power range from ​0.25 to 11 kW. Gearboxes are available as helical, angular or bevel gearboxes. The i500 frequency drives in the cabinet, protec or motec versions and now the new i650 motec complete the portfolio.​

Arrange your personal meeting.

Contact form