URL:
/pt-br/go/akb/201500383/1
DC-bus connection: Continuous current for DC-busbar system has been increased to 120A (all HW versions)
Function extension:The…
URL:
/pt-br/go/akb/201500483/1
Device can transmit process data with individual sync
Function extension: If C0322 Transmission mode CAN TxPDOs is set to 1 … 240…
URL:
/pt-br/go/akb/201500479/1
Elapsed-hour meter and power-on time meter are always displayed in case of 24-V supply
Function extension: The elapsed-hour meter and…
URL:
/pt-br/go/akb/201500480/1
Hysteresis for nact detection can be set under code C0025/1
Function extension:
The hysteresis for zero speed detection of the…
URL:
/pt-br/go/akb/201500481/1
bPowerStageEnable and wModuleID output have a function
Function extension:
The bPowerStageEnable output displays TRUE if the inverter…
URL:
/pt-br/go/akb/201500467/1
Optimisation of the motor phase failure monitoring function
Function extension: The motor phase failure monitoring function is active…
URL:
/pt-br/go/akb/201500444/1
Slip compensation for VFCplus does not work after downloading parameters
Corrected from: Inverter Drives 8400 StateLine…
URL:
/pt-br/go/akb/201500436/1
Display: Speed limitation reached
Function description:Extension of code C1000. When the maximum output frequency of the device is…
URL:
/pt-br/go/akb/201500431/1
Display code C920/x 'Rated current' and 'Increased rated current'
Function description:The rated currents and the increased rated…
URL:
/pt-br/go/akb/201500446/1
Lower limit of C091 (motor cosine phi) has been adapted
Function extension: The lower limit of motor cosine phi (C0091) has been…
URL:
/pt-br/go/akb/201500428/1
Additional error messages of reaction type 'Information'
Function extension: Additional error messages with 'Information' as possible…
URL:
/pt-br/go/akb/201500429/1
V/f emergency operation in case of open circuit of HTL encoder
Function extension: In the case of an open circuit, V/f emergency…
URL:
/pt-br/go/akb/201500409/1
Function extensions for L_TT1P_TechnologyModules_LM library V3.10.0
Function extension: General:New technology modules in the…