URL:
/pt-br/go/akb/202300515/1
Design Time: The EASY UI Designer will be closed with an exception when the connected controller is restarted via "0x2022:035" in PLC…
URL:
/pt-br/go/akb/202300516/1
Runtime - Language: The fallback language is partially not displayed
Corrected from:behavior of the new version:Description of…
URL:
/pt-br/go/akb/202500176/1
PLC Designer: Unexpected request for Download of application
Corrected from:Behavior of the new version: Description of the…
URL:
/pt-br/go/akb/202500122/1
Error message 'Root element missing' when starting the EASY Package Manager
Corrected from:EASY Package Manager V1.28Behavior of the…
URL:
/pt-br/go/akb/202500127/1
OPC UA - Data type change of the diagnostics parameter "Active Setting" (with old PLC Designer project and new firmware)
Compatibility…
URL:
/pt-br/go/akb/202300466/1
OPC UA client / security: encrypted communication with the exchange of certificates
Function extension: This firmware version…
URL:
/pt-br/go/akb/202400148/1
Data access from OPC UA to the logic is not synchronised with the PLC cycle
Question:Does OPC UA read the data at the beginning and…
URL:
/pt-br/go/akb/202500036/1
Ports < 1024 cannot be opened
Removed from:Will not be fixedBehavior of the new version: Description of the behavior:The…
URL:
/pt-br/go/akb/202500155/1
Safety characteristics of the AM 17-8V-D2 encoder
Question:I would like to use a motor with the AM 17-8V-D2 encoder in combination…
URL:
/pt-br/go/akb/202500156/1
Safety characteristics of the AM 20-8V-D2-1 encoder
Question:I would like to use a motor with the AM 20-8V-D2-1 encoder in combination…
URL:
/pt-br/go/akb/202500084/1
No access to the file system of the USB stick inserted in the controller (fixed from V1.14)
Removed from:Controller c430…
URL:
/pt-br/go/akb/202500169/1
- Description of the difference between EASY Starter V1.28 and V1.27
Product EASY Navigator V1.28Function extensions:Licence…
URL:
/pt-br/go/akb/202500027/1
i950: Firmware download via FoE (File over EtherCAT) possible (from V01.08.00)
Function extension:The function for firmware updates…