URL:
/pt-br/go/akb/200508246/1
Adding an LC9 file to the example projects
Which products are affected?
ESP-SPAC-CAM1 — Software Package Cam V1.5 (cam template)…
URL:
/pt-br/go/akb/200507003/1
Menu structures adapted
Which products are affected?
9300 vector 0.37…90 kW SW V7.1
Applications
General
Function description
The…
URL:
/pt-br/go/akb/200507001/1
Current controller: Speed adaptation of the integral action time via code C0079
Which products are affected?
9300 vector 0.37…90 kW SW…
URL:
/pt-br/go/akb/200507000/1
Root calculation in function block SQRT1: Run time
Which products are affected?
9300 vector 0.37…90 kW SW V7.1
Applications…
URL:
/pt-br/go/akb/200506999/1
Earth fault detection OC2: Deactivation via C0574
Which products are affected?
9300 vector 0.37…90 kW SW V7.1
Applications
In the past…
URL:
/pt-br/go/akb/200506994/1
Motor magnetising current for vector control without feedback
Which products are affected? 9300 vector 22…90 kW SW V7.1 Applications…
URL:
/pt-br/go/akb/200506989/1
Boost correction during V/f characteristic control
Which products are affected? 9300 vector 22…90 kW SW V7.1 Applications Applications…
URL:
/pt-br/go/akb/200506987/1
Flying restart circuit: Decay time for the synchronisation after a flying restart circuit via C0133
Which products are affected?
9300…
URL:
/pt-br/go/akb/200506961/1
Flying restart circuit: Minimum time required for controller or pulse inhibit before starting the flying restart circuit via C0132
Which…
URL:
/pt-br/go/akb/200506957/1
Flying restart in inverse direction: Selecting the direction of the flying restart via C0140
Which products are affected?
9300 vector…
URL:
/pt-br/go/akb/200506955/1
Reducing the current consumption by means of C0913 when synchronising during flying restart circuit and/or recovery from a pulse inhibit…
URL:
/pt-br/go/akb/200506841/1
Extending the communication monitoring by code C1883
Which products are affected?
PROFIBUS communication module with firmware version 1.3…
URL:
/pt-br/go/akb/200506840/1
Transfer of oscilloscope data function added
Which products are affected?
PROFIBUS communication module with firmware version 1.3 in…
URL:
/pt-br/go/akb/200506578/1
Display of the Service Pack installed in the information dialog
Which products are affected?
GDC 4.8, GDC 4.8 Update and GDC easy 4.8…