Faster to the new machine generation

Efficient engineering for your machine automation with the Lenze Engineering Suite

Experience the future of machine automation with the Lenze Engineering Suite - the innovative engineering software that provides you with optimum support throughout the entire life cycle of your machines. The comprehensive tools – from planning and engineering to ongoing operation – facilitate the development and operation of new machine generations with additional digital services. Our engineering tools are specially designed to make your projects a success faster and more effectively.

Contact us

Intelligent sizing and selection tools in the planning phase of your machine solutions

Lenze Engineering Tools offer AI-supported functions and assistance from Lenze experts. They are based on in-depth domain expertise – the calculation models are based on realistic application examples. The integration with digital services such as CAD, E-PLAN and ready-made PLC templates facilitates error-free implementation – perfectly tailored to the requirements of modern machines. Drive systems can also be designed to be energy-efficient. This achieves an optimal combination of efficiency, flexibility and sustainability. 

EASY Product Finder

Find the right components for drive technology and automation and configure them individually

The EASY Product Finder is the online tool for selecting and purchasing Lenze drive and automation products. It provides all the important product information. You can submit online inquiry or directly place an order.

Start now

Highlights:

  • Find and configure suitable components, customize as needed
  • Access relevant information such as technical data, CAD drawings, E-PLAN or documentation with just a few clicks
  • Access prices and delivery times around the clock with your personal login
  • Track your delivery
  • Collaborate with our experts using the convenient saved online shopping cart

EASY System Designer

Fast and precise planning – from single axes to complex machine solutions

The EASY System Designer facilitates fast and precise planning from individual axes to complex machine solutions. Teams work together closely, benefiting from valuable domain knowledge, proven calculation models, and a central platform for efficient machine automation. Energy-efficient drive systems can be implemented flexibly and modularly.

Learn more

Highlights:

  • Shorter development times and faster time-to-market thanks to simple system design
  • Confidence in decision-making thanks to integrated expert knowledge
  • Continuity in the engineering process thanks to consistent tools and services
  • Effective planning through reuse of solutions
  • Lean processes through web-based collaboration.

Optimal support for machine builders through engineering software for the implementation of your machine

The Lenze Engineering Suite offers comprehensive support in engineering, commissioning, and series production. Preliminary testing with pre-built software modules and virtual commissioning reduces development times and hardware redesigns.

PLC Designer

Comprehensive functions for modular programming with Motion Control and CODESYS

PLC Designer is your powerful tool to create programs and commission products with PLC functionality based on CODESYS. Logic & Motion programming is carried out according to IEC 61131-3. Lenze FAST Application Software offers ready-made, PLCopen-certified software modules for a wide range of motion control applications.

This makes it easy to implement even extensive PLC projects. Machine builders benefit from flexible configuration options, hardware abstraction layers for axes, optional EtherCAT participants, including third-party products, and multiple parameter sets for servos.

Learn more

Highlights:

  • Convenient engineering thanks to simple program creation and commissioning
  • Standardized Lenze FAST Application Software modules
  • Distributed applications in one project and on one piece of hardware
  • Reusability through object-oriented programming and conditional code generation
  • Graphical curve editor to define simple and complex motion control

 

EASY UI Designer

Professional HMI creation without programming

The EASY UI Designer enables user-friendly, intuitive visualizations and customized operating concepts without programming. This is based on software from our partner INOSOFT, a company with over 40 years of experience in HMI and SCADA projects. The Lenze FAST UI Runtime saves resources and ensures seamless communication between our c430, c520, and c550 controllers via OPC UA.

An extensive library of ready-made templates make it easy to customize the solution to your liking. Our v430 and v450 web panels round off the solution with a high-quality design.

Learn more

Highlights:

  • Creation of scalable visualizations (responsive design) and applications with fixed resolution
  • Flexible customization through native web standards (HTML5, CSS, JavaScript)
  • Multiple client projects for various applications, e.g., operation on a stationary panel and service via smartphone
  • Clean machine modularization through access to separate variable sets (OPC UA)
  • Comprehensive library of control elements, actions, and templates
  • Connection to Lenze FAST Services, such as error management for easy integration of messages from Lenze hardware into the visualization

EASY Starter

Support for commissioning and maintenance of drive technology

The EASY Starter supports service technicians with easy-to-use diagnostic and parameterization dialogs during commissioning and maintenance of Lenze drive technology. The tool optionally allows online diagnostics and troubleshooting for drives in use – without the risk of unintentional application changes.

Learn more

Highlights:

  • Online diagnostics and troubleshooting for drive systems
  • Comprehensive overview thanks to easy-to-use parameterization and system diagnostics and structured, intuitive graphical user interfaces
  • User-friendly navigation with just a few toolbar buttons
  • Important functions such as loading finished applications onto the drive, firmware updates, or parameterization in context-sensitive interfaces
  • Use in application-specific operating modes with individually tailored interfaces
  • Management of offline and online devices

SMART Engineering Apps

From parameterizing a Lenze motor and the i500 drive to a collection of drive technology formulas, our Lenze SMART Apps support you in a variety of tasks:

 

Lenze Product Info App

This app enables the display of product information on a scanned Lenze product (Barcode or 2D code).

Lenze Keypad App

This app allows you to diagnose and parameterise an i500 drive. A WLAN module on the inverter is required for communication.

Lenze SMART Motor App

This app allows the parameterization of the Lenze SMART Motor m300 with an NFC-enabled smartphone or tablet.

Learn more and download now

Engineering Tool licenses

The right license for every user group

Learn more about Engineering Tool licences

Modulo di contatto