The p300 controller combines logic (PLC) and visualization in one compact device and is ideal for machine applications that do not need very much computer power. With the same system properties as the p500 controller, its strength lies in its visualization capabilities when used as an HMI.

Highlights

  • Robust controllers with 4.3", 7" and 10.4" displays
  • Suitable for simple to demanding applications
  • High system availability due to integrated UPS solution
  • Easy to maintain design without battery and fan
  • Easy device replacement thanks to pluggable memory card

Technical data and features

Processor

ARM Cortex A8, 800 MHz

Operating system

Windows® Embedded Compact 7

Runtime software: Logic

VisiWinNET®

500 or 1000 power tags

Display

4.3" (10.9 cm), 480 x 272 pixels

7" (17.8 cm), 800 x 480 pixels

10.4" (26.4 cm), 800 x 600 pixels

Resistive touchscreen

Communication

EtherCAT master

CANopen

PROFINET IO-Device

Ethernet 10/100 Mbps

Termék támogatás

Contact form