The compact p500 controller combines logic (PLC), motion and visualization in a single device. It is ideal as a control and visualization system within the machine for applications with central motion control.

Highlights

  • Robust controllers with 7", 10.4" and 15" displays
  • Suitable for simple to demanding applications
  • High system availability due to integrated UPS solution
  • Easy to maintain design without battery and fan
  • Easy device replacement thanks to pluggable memory card

Technical data and features

Processor
Intel® Atom™ 1.75 GHz
Operating system
Windows® CE
Runtime software: Logic + Motion
VisiWinNET®
1000 power tags
Display
7" (17.8 cm), 800 x 480 pixels
10.4" (26.4 cm), 800 x 600 pixels
15" (38.1 cm), 1024 x 768 pixels
Resistive touchscreen
Communication
EtherCAT master
CANopen
PROFIBUS master
PROFIBUS slave
PROFINET IO-Device
Ethernet 10/100 Mbps, 2-port switch
RS232, RS422, RS485

Lenze France - Support Client

Configure product

Product support

Documentation: Project planning

  • Catalogue Controller based Automation with Servo Inverter i700
    Date
    16.06.2022
  • Catalogue CbA Controllers and Industrial PCs
    Date
    15.09.2020

  • EPLAN P8 macros EPLAN library Controller p500
    Date
    09.12.2019

Documentation: Commissioning and operation

  • Communication manual EtherCAT Controller-based Automation
    Date
    03.12.2020
  • Communication manual PROFIBUS Controller-based Automation
    Date
    02.02.2017
  • Kommunikationshandbuch PROFIBUS Controller-based Automation
    Date
    02.02.2017
  • Communication manual PROFINET Controller-based Automation
    Date
    02.02.2017
  • Communication manual CANopen Controller-based Automation
    Date
    02.02.2017

  • Reference manual Controller Parameter setting and configuration
    Date
    12.11.2020

  • Mounting instructions P50GAP_P50GAH Panel Controller HMI p500
    Date
    26.01.2017

  • System manual Controls Visualisation
    Date
    19.11.2016
Documentation: Approvals and certificates

  • Declaration EC Conformity controller_p500
    Date
    14.12.2021
  • Declaration UL CoC UL-listed Controller p500
    Date
    13.05.2021
  • EAC декларация EAC Panel
    Date
    13.05.2021
  • EAC декларация EAC Controller
    Date
    13.05.2021

Lenze France - Support Client

Contact form