3200 C controller
The 3200C controller enables you to conveniently solve high-quality control tasks for coordinated movement of multiple axes with high dynamics. Thus, modern and modular machine controls can be implemented based on our software modules.
Highlights
- High computing power for demanding motion control in compact machines
- Maintenance-free and more resistant: The battery-free design and an extended ambient operating temperature are the guarantors of a use in all areas of industry
- The engineering tools are the same as for all the other Lenze products which enables you to continue to use the tools you are familiar with
- Optional fieldbus extension
- In combination with VisiWinNET® ready for machine visualizations
Technical data and features
Processor | 3221C: Intel® Atom™ 1.46 GHz 3231C: Intel® Atom™ 1.75 GHz 3251C: Intel® Atom™ 1.91 GHz |
---|---|
Operating system | Windows® CE |
Communication | EtherCAT master PROFIBUS master PROFIBUS slave PROFINET IO-Device Ethernet 10/100 Mbps, 2-port switch RS232, RS422, RS485 |
Product support
Lenze France - Support Client
- 008000 24 46877 (gratuit 24/7)