Sps Italia and Ipack-Ima

Lenze at Sps and Ipack-Ima Milano

We make Automation a Winning Strategy for You

Discover our complete package of future-proof automation and reliable quality for your machines. Hardware, software and digital services meet your needs perfectly. ​

Concentrate on your competence and let us take care of the rest. ​

 

Highlights on the new solutions

“In sync” with energy efficiency

The new IE5/IE6 motor and the new decentralized frequency drive i650 motec reduces energy consumption

At the heart of the drive system is the new permanent magnet synchronous motor. This offers significantly higher efficiency thanks to lower losses inside the motor, in the rotor and in conjunction with the precise control by the drive software.

The highly efficient combination of motor, gearbox and frequency drive is easy to use, reduces motor losses by 60% and provides an exciting overload torque of 300%.​

The decentralized VFD i550 motec has an integrated regenerative power supply and the i650 motec also offers the functions Logic PLC and positioning.

Gearless motor driven roller with endless opportunities for designing conveyor systems

The new MDR from Lenze is twice as powerful as conventional motor driven roller thanks to its unique brushless design concept. With its innovative drive concept, it offers many advantages for intralogistics solutions in warehouses, airports or distribution centers.​

  • Up to 2x as powerful as other MDRs thanks to the innovative motor design​

  • 15 % energy saving compared to a conventional MDR​

  • Quiet operation with design based on Vernier-principal​

  • Minimal variance: One covering all speed and torques​

  • Voltage flexibility: Single variant can run on 24 and 48 VDC

Open architecture for your success

Our open architecture based on EtherCAT and CODESYS supports future-oriented, standardized communication technologies​

We offer complete solutions for machines based on open standards: from digital solutions to asynchronous motors!​

Discover the best of open, scalable and secure solutions. Preview the latest innovations in motion control, with advanced hardware and software to optimize your industry's machines and processes.

 

Always the right automation and drive solution

Maximize your machine performance, productivity and energy efficiency

FOCUS ON at Sps Italia: Drives for HVAC-R, fans, pumps, compressors, conveyors and mixers

The compact and scaled portfolio can be flexibly integrated into existing machine designs and increases the energy efficiency of the application.​

The products, such as the i550 cabinet (IP20) and i550 protec (IP66) for wall mounting, are on average 40% smaller and offer great flexibility in functionality and communication. The innovative i550 motec (IP66) motor or wall-mounted drives, available up to 45 kW, supports the trend towards decentralization. The frequency drives portfolio ranges from 0.25 — 132 kW. With the Lenze motors in IE3, IE5 or IE6 and gearboxes, even greater efficiency can be achieved.

Read more

FOCUS ON at Ipack-Ima:

High performing Servo Drives​

Efficient. Precise. Dynamic.​

​Lenze’s high-performing Servo Drives set new benchmarks for efficiency, precision, and dynamic performance in automation.​

​The i750 Servo Drive is designed for demanding multi-axis applications, delivering exceptional synchronization and energy efficiency. With its modular structure and advanced control algorithms, it ensures maximum performance in dynamic motion control tasks.​

​The i950 Servo Drive combines ease of integration with high precision, making it the ideal solution for decentralized automation. With built-in intelligence and real-time connectivity, it enhances machine efficiency while reducing complexity.​

Discover how Lenze makes automation a winning strategy for you

Find out at sps how we supported our customers to take their productivity to the next level

​Come visit us at the fair, reserve your table with our team of experts. It will be a unique opportunity to learn about our most innovative solutions and discover how we can win together and create the next success story!

Read more

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1