Modular drive solutions for robotics

Our solutions for robotics application

Optimal application fit through a comprehensive partner network guarantees ideal mechanics


Maximum accuracy — synchronized to your process


Parameterizing instead of programming: a quick start for smooth commissioning


Condition monitoring and data evaluation

 

Digital Twin: convenient testing, optimization and validation of software and mechanics

 

Everything from a single source

 

Design of robots with energy passport

Lenze FAST Robotics — modular software modules for every type of robot

With Lenze FAST Robotics, we offer a future-proof software platform based on PLCopen standards that is modular and expandable. Thanks to predefined robot types, you can start creating applications immediately and quickly integrate robots into production lines.

Our PLC controls robots and machines, as well as supports articulated arm robots and kinematics, with up to 6 degrees of freedom with various auxiliary axes.

The book “PLCopen Motion Control” makes it easier to get started with robotics.

Parameterizing instead of programming

The Lenze FAST Robotic modular system includes complete technology applications and many auxiliary functions. The robot can be commissioned by parameterization, which considerably shortens the development time. By adding commands or modules without changing the code, the software remains reusable and maintainable. In addition to applications, FAST also offers system services such as asset management, condition monitoring and OEE tracking. FAST also enables functional enhancements at short notice according to customer requirements.

Kinematic​
Delta 3 and Delta 4

Kinematic​
Delta 2

Kinematic​
Portal

Kinematic​
Belt Portal

Kinematic​
Articulated P

Kinematic​
Scara

Kinematic​
Linear Delta

Kinematic​
Articulated

Kinematic​
Customized

Unlimited flexibility in robotics

Integrated robotics

With our robotics solutions, you do not need an additional controller, programming environment or control cabinet. Movements and machine functions are created directly on the controller in accordance with IEC 61131-3 without special training for your employees. The robot works seamlessly and synchronized with the machine. All components such as robots, sensors, conveyor belts, grippers and light barriers are integrated and perfectly coordinated via EtherCAT.

Construction kit for robots

Flexibly integrate any robot kinematics into your machine - whether Scara, Delta, gantry or articulated arm. Lenze relies on open standards and enables changes to the geometry at any time. You can implement variants with one software and thus maximize freedom and efficiency. Increase your productivity with our innovative technology.

Integrated digital twin

The integrated digital twin allows programming and commissioning without hardware. Simulations enable tests and optimizations before the system is built. Updates can be carried out at low risk and without interrupting operation. Everything runs directly on the controller; additional computers or licenses are unnecessary. The movement corresponds exactly to the simulation, and adjustments can be made quickly and individually if required - for greater efficiency and shorter development times.

Trends in robotics

AI in robotics

Among other things, Lenze uses AI in the areas of condition monitoring and service planning. Machine learning can be used to detect deviations from normal behavior at an early stage without additional sensors. The sensor evaluation of the i750 servo drives enables fine and robust early detection of errors.

Robots in logistics

For your end-of-line applications, we have set a focus with our range of services: packaging, cartoning or pick and place applications are possible with delta robots, gantry robots, Scara robots, but also with any kinematics. The Lenze FAST modular software system offers comprehensive solutions here.

Merging software and robotics

With Lenze, the path planning of robots is calculated and fully integrated into the PLC. The modern software architecture, which allows jobs to be inserted, makes it easy to expand the application.

Democratization of robots

Lenze attaches great importance to ensuring that FAST Robotics is simple and easy to understand. Commissioning should be as quick and cost-effective as possible, and the FAST technology modules make it possible to integrate robots into the machine without expert knowledge. Furthermore, our interactive training courses and Lenze's PLCopen Motion Control book further reduce uncertainties.

Learn more about our solutions

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1