Repair and spare parts service for your drive technology​

Fast support, genuine parts, and reliable repairs​

To keep your machines and systems reliably up and running, we provide comprehensive support for repairs and spare parts sourcing – whether it's variable frequency drive repair, servo drive repair, or motor repair. From quickly identifying the right part, to expert repair, to personal guidance from our service specialists: we help minimize downtime and keep your equipment performing at its best for years to come. Use our online support tool, or reach out directly to our support team.​

Service contact​

+421 902 305 537

info.sk@lenze.com

​Looking for a contact?​

Find your local expert in our global network. ​

Online support​

Get direct support for your Lenze products here: request repairs, order spare parts, access technical data and documentation, or get a quote for a complete replacement unit. Just enter the material number or scan the nameplate, and everything you need is right at your fingertips.

Open support menu​

Can't clearly identify your device, or need help choosing a replacement? Reach out to your Lenze sales service experts: +421 902 305 537.​

Personal support from the Lenze helpline​

Have a question about electronics or mechanics? Need an on-site service visit? Or looking for more information about our services? For these and many other requests, our experts are happy to help you personally. ​

Our specialists are here to support you. Call us at +31736456585 or send us an email info.sk@lenze.com.

Fast, 24/7 help from the Lenze experts – 365 days a year​

Equipment failures don't wait for business hours – and neither do we. In an emergency, you can count on us around the clock, seven days a week. Call this number to reach Lenze experts around the world: 008000 24 46877 (008000 24 hours).​

Keep your machine running at maximum uptime:​

  • Get personal support worldwide through our 24-hour expert helpline​
  • We coordinate every next step – spare parts, express repair, or on-site service​
  • Local contacts in more than 30 countries: Find your local contact here!​

Lenze repair services for maximum machine uptime​

Quickly repairing a high-quality Lenze drive, variable frequency drive, or servo drive can, in certain cases, be a smart alternative to replacing the unit – both in terms of quality and cost. That way, if something does go wrong, you minimize costly downtime and don't need to maintain large spare parts inventories.​

Report your repair here.​

5 repair services for fast recovery and long-term operational reliability​

Lenze repair services offer a range of options tailored to your exact needs—including inspection, basic repair, and premium repair, all backed by up to 24 months of warranty. If a basic or premium repair isn't possible, we offer emergency repair as an alternative. These services also include overhaul and modifications where needed, ensuring your equipment is optimally adapted to changing operating conditions and environmental factors. And if time is tight, all repair services are also available as an express option.​

Inspection​

Catch technical deviations early to prevent further damage​

Through a structured inspection, we systematically assess the condition of your unit – from visual checks to fault diagnosis. You'll receive a clear service report with actionable recommendations, giving you a reliable basis for your next maintenance and investment decisions.​

Inspection​

Inspection refers to the technical review and functional check of the complete unit and its components, to determine what issues are present and which parts may need to be replaced or repaired. ​ ​

Visual inspection Checking for visible damage, such as wear or signs of oil leakage on electromechanical units​

Functional test Testing to determine whether the unit is working properly and to identify any specific issues​

Measurements Taking measurements based on Lenze specifications for the respective unit​

Fault diagnosis Analyzing error messages or codes displayed by the unit to determine the root cause of the issue​

Inspection Inspecting critical components for wear or damage​

Documentation A written service report covering the fault pattern and recommended actions, providing a clear basis for repair work​

Basic repair​ ​

Quick fixes for minor faults — get your equipment back up and running fast​

With basic repair, we resolve minor, acute faults quickly and precisely, getting your equipment back up and running fast. Inspection and repair happen in a single service step – any damaged or worn components are replaced exclusively with genuine Lenze parts. You benefit from up to 24 months of warranty on replaced parts, save costs compared to a replacement unit, and conserve resources at the same time.​

Basic repair​

Basic repair refers to the fast, targeted resolution of acute, simple faults by replacing defective or worn components – combined with an inspection in a single service step.​ ​

Scope Basic repair is typically straightforward, often requiring only minimal resources and/or materials​

Parts replacement Simple replacement of damaged or required parts/components, using genuine Lenze parts​

Warranty Up to 24 months of warranty on repaired/replaced parts/components​

Cost-effectiveness Basic repair is significantly more affordable than purchasing a new unit​

Sustainability Choosing repair over a new purchase also helps conserve resources and reduce waste​

Premium repair​

Full restoration – performance like a new unit​

With premium repair, we restore your unit to full functionality, achieving performance that matches a new unit. Any necessary parts are replaced exclusively with genuine Lenze parts, the entire unit is thoroughly serviced, and everything is checked against Lenze quality standards. You get the complete repair process – from diagnosis to restoration – all from a single source, transparent and backed by up to 24 months of warranty on the entire unit.​

Premium repair​

Premium repair refers to the full restoration of a damaged or faulty unit, including a prior inspection. The repair always includes an inspection.​ ​

Parts replacement In a premium repair, all necessary parts are replaced with genuine Lenze parts​

Comprehensive servicing In addition to replacing parts, a thorough inspection/service of the entire unit may also be carried out to ensure optimal performance​

Quality standards Premium repair is carried out according to Lenze quality standards, so the unit generally performs like a new unit​

Warranty Up to 24 months of warranty on the entire unit​

Cost-effectiveness Premium repair can often be more cost-effective than purchasing a new unit​

Sustainability Choosing repair over a new purchase also helps conserve resources and reduce waste​

Modification​

Adapting your unit to new requirements​

Through modification, we tailor your unit to meet new requirements or improve its performance, functionality, or design. Components are replaced, upgraded, or redesigned as needed – customized to your specific application and implemented according to Lenze standards. This extends the service life of your existing equipment while expanding its range of applications.​

Modification​

Modification means specifically changing or adapting a unit to improve its features, functionality, or design, or to adapt it to specific new requirements. Modification always includes an inspection.​ ​

Technical modifications Changes to a unit's hardware or software to improve performance or add new features​

Functional modifications Adding, removing, or changing functions to better tailor the unit to your needs​

Scope The focus is on modifying or adapting the unit​

Warranty Up to 24 months of warranty on the entire unit​

Functional repair

Fast interim solution for critical situations​

With functional repair, we restore your unit's most essential core function as quickly as possible to bridge critical situations. Using a pragmatic repair approach, we stabilize your equipment's performance and reduce production downtime. You'll receive a transparent assessment of the unit's condition, along with clear communication about any limitations—providing a flexible foundation for a more comprehensive repair down the line.​

Functional repair​

Functional repair refers to a temporary solution for restoring the essential functionality of your unit in critical situations. It always includes an inspection.​

Scope The focus is on restoring functionality​

Risk Functional repair can carry some risk, as they may not offer the same level of quality and/or reliability as a premium repair​

Warranty No warranty coverage for defects ​

Your advantages with a repair directly from Lenze​

A repair from Lenze offers key advantages over independent repair shops that you shouldn't miss out on.​

Quality​​

Repairs made exclusively with genuine Lenze parts, tested to Lenze quality standards — for performance and reliability like new.​

Finish​

Depending on the product, its condition, and technical feasibility, electromechanical drives can also be repainted at a Lenze paint facility.​

Speed​

Repairs typically completed within 10 business days.​

Reliability​

  Up to 24 months of warranty on the entire repaired product.​

Data transfer​

Lenze saves the parameter set of a defective drive and transfers it to a new unit if needed.​

Simplicity​

Pickup and delivery service, scheduled courier delivery, or the Lenze Repair Box for bundled repairs.​

Professionalism​

Our service technicians know every Lenze unit inside and out and repair it using standardized, manufacturer-specific processes — for results you can count on.​

Flexibility​

If a repair isn't possible or practical, we can custom-manufacture your Lenze product (by arrangement).​

Express service​

If time is tight, all repair services are also available as Lenze express repair — for minimal downtime.​

Want to schedule a Lenze repair or return goods?​

​Advance registration of your return has many advantages. Registering your return with an RMA (Return Material Authorization) in advance offers many benefits. Even before shipping or pickup, you can report transport damage, defective, incorrect, or missing products to us. This structured approach to return management allows us to process shipments efficiently and ensures fast, hassle-free identification and handling of returns. That way, you get the fastest and best possible service — even when something goes wrong.​

Report your claim and product return here.​

Registering your return pays off​

Clarity​
Replacement shipments can be arranged with you in advance and linked directly to your return.​

Efficiency​
Registered products are routed directly to the right channels, saving you time-consuming follow-up questions.​

Reliability​
Firm arrangements for pickup and delivery service, or scheduled courier delivery, if you prefer.​

Professionalism​
Analysis of the damage found, including a consultation if you'd like one. Take advantage of our expert application knowledge​

Flexibility​
If a repair isn't possible or practical, we can custom-manufacture your Lenze product (by arrangement).​

Speed ​
If a repair or custom manufacture isn't fast enough for you, we also offer it as Lenze express service.​

Lenze Repair Box

Simplify your repair process

With the Lenze Repair Box, you can collect repairable components centrally at your site. Pick-up can be arranged conveniently via QR code, through your dedicated Lenze contact, or on a scheduled basis.

This helps reduce the administrative and logistics effort associated with repairs, creates greater process transparency, and ensures smooth handling of your repair orders.

Your benefits:

  • Central collection point for repairable components
  • Pick-up and return logistics coordinated by Lenze
  • Transparent repair logistics process
  • Flexible pick-up based on demand or an agreed schedule

Especially suitable for companies with a large installed base of Lenze components, recurring repair requirements, a wide variety of products, or bundled repair orders.

Need spare parts?

Having the right spare parts at the right time can help prevent unplanned downtime. We support you in identifying and sourcing the right genuine spare parts and ensure a fast and reliable process. Contact us to discuss your requirements.

Kontakt