The SMVector IP65 frequency inverter is ideal for decentralized wall mounting due to its high protection class.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Production equipment in the food industry, drives used outdoors, ...

Highlights

  • A variety of housing versions
  • LED display
  • High protection class IP65

Technical data and features

Technical data

0.37 ... 22 kW

Connections

1 AC 120 V

1 AC 230 V

3 AC 230 V

3 AC 400 V

3 AC 480 V

3 AC 600 V

5x digital input

1x digital output

1x analog input

1x analog output

1x NO/NC relay

Communication

CANopen

DeviceNet

EtherNet/IP

LECOM

Modbus RTU

PROFIBUS

Nakonfigurovať produkt

Product support

Kontakt