Lenze at the Passenger Terminal Expo in London

Energy efficiency and high performance for baggage handling systems (BHS)

Make your baggage handling not only energy-efficient and flexible, but also compliant with the latest cyber security requirements.

Visit us at our joint booth with Forbo Movement Systems in the German Pavilion. ​

​Baggage handling systems must cope with high throughput rates, remain flexible, and save energy. To achieve this, it is not enough to optimize individual components—the overall system is what counts. Our experts will show you how airports are already benefiting from combining our energy-efficient motor drive system with Forbo's highly efficient "AMP Miser" conveyor belt. Reduce your energy consumption by up to 65% with one of the most efficient systems on the market.​

​And did you know? The EU regulation, Cyber Resilience Act (CRA), must be fully implemented by December 2027.​

​We look forward to discussing your baggage handling system challenges with you in person!

ExCeL London, UK​
March 17 to 19, 2026​
German Pavilion ​
in hall N8-N23, ​
booth: C370

Get your free ticket now

Powerhouse for your baggage handling – Motor Drive System in IE5/IE6

Energy-efficient combination of motor, gearbox, and converter.

The system can be combined with any converter from our portfolio and thus impresses with its high degree of variability. The powerhouse is particularly impressive in highly dynamic applications such as baggage transport:

More power when needed ​
300% overload torque from standstill to meet high acceleration requirements and sudden load peaks.​

Space requirements ​
No increase in size despite increased energy efficiency – ideal for machines with limited installation space.​

Increased efficiency ​
Optimized control algorithms and an improved motor design reduce losses and lower energy consumption.

Learn more

Perfect match for maximum efficiency in baggage handling

Amp Miser conveyor belt from Forbo & motor drive system from Lenze

With Amp Miser, the innovative conveyor belt from Forbo Movement Systems, you can save up to 50% energy. The savings potential is TÜV‑certified and the product has been awarded with the Best of Industry Award in the category Best Sustainability Project.

What makes Amp Miser so efficient?​
The belts are equipped with a patented sliding layer that acts like a dry lubricant. This significantly reduces friction and considerably lowers the energy required to drive the belts.​

Even greater efficiency through the perfect combination:​
Some airports are already using the combination of Amp Miser and the Motor Drive System – with impressive results: energy consumption has been reduced by up to 65%. This makes the system one of the most efficient solutions on the market.

Download whitepaper

Decentralized, efficient, flexible – horizontal conveyor technology reimagined with the i650 motec

The i650 motec variable frequency drive (motor- or wall-mounted) helps you master current and future challenges

Reduction of installation costs and time expenditure​
Cascading converters reduces cable runs, plug-in technology and integrated I/O systems reduce installation time and additional components.​

Increase flexibility and reduce variance​
Conveyor lines can be easily expanded or converted. The integrated LogicPLC replaces the control cabinet and enables compact, scalable solutions.​

Increased energy efficiency and reduced operating costs​
The integrated regeneration of braking energy increases efficiency, while the latest motor control with our IE5/IE6 improves overall energy consumption. ​​

Reduction of production downtime in the event of a fault ​
Fault detection and service are carried out without access to central controls – thanks to the extension box with repair switch, optional overload/short-circuit protection, and operating elements.

Stop cyberattacks, secure baggage flow – we make your baggage handling system CRA-fit

​ The Cyber Resilience Act (CRA) is an EU regulation that has been in force since December 2024 and must be fully implemented by December 2027.

The CRA sets binding requirements for the cyber security of all products with digital elements that are placed on the market in the EU.​

Automated baggage handling systems are now highly digitized and therefore fall under the CRA. In the event of a cyberattack, for example, the entire baggage flow could be paralyzed. Airports and airlines must ensure that their infrastructure is resilient to cyberattacks. Manufacturers must check their systems for CRA compliance and implement security processes to avoid operational disruptions and legal risks.​

We have the right solutions for your security concepts!

Visit us from March 17 to 19 at the Passenger Terminal Expo 2026 in London in the German Pavilion in hall N8-N23, booth: C370​

Let's work together to develop motion control solutions that furtherenhance the performance, efficiency, and sustainability of yourbaggage handling applications. 

Schedule an appointment now

Formulário de contato