Lenze at the Parcel+Post Expo 2025
Benefit from our decades of expertise in drive and automation solutions for the CEP industry
We cordially invite you to visit us at this year's Parcel+Post Expo from October 21 to 23, 2025 at the RAI in Amsterdam.
In the Courier, Express and Parcel (CEP) industry, fast and reliable processes are crucial for success. We offer customised drive solutions for automated parcel handling - regardless of whether you want to convey or sort automatically.
Talk to our industry experts in Hall 10, Booth 10.535 about our high-performance and energy-efficient solution package.
Together with the experts from Forbo Movement Systems, we are delighted to be able to present you with one of the most efficient and sustainable conveyor belt. Let us convince you on site: the combination of our Motor Drive System and the high efficient conveyor belt can present itself as the most energy-efficient overall system – energy savings of up to 55% have been achieved.
We look forward to seeing you!
Your Lenze team
The new Motor Drive System in IE5/IE6 reduces the energy requirement for conveyor applications
The centrepiece of the Drive System is the new permanent magnet synchronous motor. This offers significantly higher efficiency thanks to lower losses inside the motor.
- Energy-efficient combination of motor, gearbox and inverter performs without sensors
- Less space required compared to less efficient alternatives
- Decentralised i650 motec inverter now offers Logic PLC and sensorless positioning in addition to integrated regenerative power supply
- Integrated maintenance switch enables quick and easy replacement and reduces system downtime
Gearless motor roller with endless opportunities for conveyor applications
The Motor Roller impresses with its unique and innovative drive concept for conveyor applications - the advantages at a glance:
- Up to 2x as powerful as other MDRs thanks to the innovative drive concept
- Accelerates quietly with a peak torque of up to 4 Nm to 3 m/s thanks to gearless drive concept
- Compact 50 mm in diameter
- New type of magnet uses 30% less rare earths than conventional magnets
- Voltage flexibility: 24 and 48 VDC
- 15% energy savings compared to conventional MDR due to low friction losses
The new i650 motec frequency inverter: The decentralised complete solution for future-proof machines
The i650 motec offers a combination of intelligent functionality, efficient integration and simple handling - which pays off for you in many ways:
- Integrated Logic PLC for autonomous applications
- Table-based positioning - also sensorless
- Extended safety functionality via CIP Safety
- IO-Link master for smart sensor integration
- Power feedback without external hardware as standard
- Reduction of control cabinet, cabling and storage costs
- Onboard Multi Ethernet - reduces the number of variants
- Motor mountable or wall-mounted in IP66
- Energy-efficient overall system with IE5/IE6
- Fully pluggable - error-free and fast installation