i950 cabinet DC-Link servo inverter
The smart i950 cabinet DC-Link expands Lenze's servo portfolio with a solution for demanding multi-axis applications where precision, dynamics, scalability, and ease of integration are critical. The focus is on an integrated DC-busbar system, high power density, reduced cabling, simplified commissioning, and a flexible, modular architecture. Operation can be controlled either centrally via a higher-level controller or using the drive's own logic. The power range is 0.55 to 45 kW, supplemented by an increased overload capacity of up to 400 %. The i950 cabinet DC-Link offers various safety options. In addition, the use of One Cable Technology (OCT) reduces the amount of wiring required and prevents interference. At the same time, the i950 cabinet DC-Link offers a cost-effective and more energy-efficient solution for multi-axis applications
The i950 cabinet DC-Link offers flexible modularity and can be customized for feedback and fieldbus link. This reduces the number of variants and lowers system costs.
Thanks to modular communication interfaces such as CAN, PROFIBUS, PROFINET, EtherCAT, and EtherNet/IP, as well as targeted support for established drive profiles such as PROFIdrive and CiA 402 (protocol-dependent), the i950 cabinet can be flexibly and seamlessly integrated into a wide variety of automation environments.
In addition to its flexible hardware configurations, the i950 cabinet DC-Link comes standard with integrated technology features as part of our FAST Application Software. Based on pre-configured technology applications within our FAST Application Software Toolbox, it can be easily integrated into modular machine solutions thanks to its built-in PLC—parameterization instead of programming. If required, the pre-designed software modules can be easily customized and extended.
The requirements of the Ecodesign Directive, standard EN IEC 61800-9-2, are met.
Highlights
- Integrated DC-bus connection
- Axis modules capable of withstanding multiple overloads for a power range of 0.55 … 45 kW
- Feedback systems: Multi encoders and resolvers
- Feedback from One Cable Technology (OCT): HIPERFACE DSL and EnDat 3
- Modular scalability for feedback system and fieldbus connections
- Autotuning function for quick and easy controller setting
- Integrated safety technology with a wide range of functions, compliant with up to SIL3/PLe Cat.Kat.4
- Prepared technology applications, e.g. table positioning, electronic gearbox, winder
- Sensorless Motor Control (support for the SLSM-PSM motor control mode and the energy-efficient Lenze m550 and m650 motor series)
- CRA-compliant starting in 2027
Technical data and features
| Technical data | 0.55 … 45 kW |
|---|---|
| Connections | 1 AC 230 V 3 AC 230 V 3 AC 400 V 3 AC 480 V 4x digital input 1x digital output 1x analog input Safe inputs for connecting safety sensors Safe outputs for safe feedback DC bus One Cable Technology (OCT) via HIPERFACE DSL® and EnDat 3 Motor temperature monitoring |
| Extension modules (option) | Resolver/multi-encoder input for feedback (motor) Resolver/multi-encoder input for feedback (load) Digital-I/O (5x digital input, 5x digital output) Extended-I/O (4x digital input, 2x digital output, 1x analog input, 1x analog output) Digital frequency Connection of safety-rated encoder systems |
| Communication | EtherCAT Ethernet EtherNet/IP PROFINET (PROFIdrive) PROFIBUS CAN/CANopen FSoE safety bus PROFIsafe safety bus on PROFINET Operation with safety PLC |