The shield mounting, consisting of a shield plate and fixing clips or wire clamps, can be used to support the shield of the motor cable directly on the drive.

In standard cases, the shielding of the control cables can be attached to the corresponding shield plate using standard plastic cable ties. Alternatively, fixing clips can be used for the i5xx cabinet drives (0.25 kW ... 0.75 kW).

Some drive connections are equipped with multipoint connectors. These are available individually, e.g. for service purposes or for the separate production of cable harnesses.

Certain drives can be mounted on a 35 mm x 7.5 mm DIN rail in accordance with EN 60175. A mounting kit is available for this purpose.

Configurar producto

Product support

Formulario de contacto