Lenze at MODEX 2026!

Smarter motion for material handling—see it live in Atlanta, GA!

Cut install time, reduce variants, and boost efficiency with decentralized drives and IE5/IE6 systems.

Experience how Lenze Americas helps material handling teams simplify conveyor projects, reduce engineering effort, and lower energy use. At MODEX 2026, you can see decentralized motec drives, our Smart Motor, IE5/IE6 high efficiency systems, and U.S.-assembled gearmotors that support faster installation, fewer variants, and more reliable performance. Visit us in Atlanta to explore solutions that make your motion systems easier to build, scale, and maintain.

Atlanta, GA
April 13 - 16
Georgia World Congress Center
Booth B14522

Map your show

Is drive installation slowing your conveyor project?

Decentralized drives simplify installation and speed commissioning.

Reduce installation effort
Mount drives directly on the machine to reduce wiring and panel space.

Faster commissioning
Integrated parameter options and modular motor configurations help teams get systems running quickly.

Flexible layouts
Decentralized designs support long conveyor runs and changing footprint requirements.

Too many motor variants?

Reduce your drive variants and standardize your platform.

One motor covers more speed
m300 Smart Motor minimizes mechanical variants by enabling wide speed adjustment without gear changes.

Unified performance classes
IE5 and IE6 motor drive systems support consistent efficiency across your platform.

Simpler engineering
Shared accessories and parameter structures help standardize builds across multiple conveyor zones.

Want to cut motor losses over 60%?

High-efficiency drives cut motor losses and energy costs.

Lower operating costs
IE5/IE6 systems significantly reduce energy consumption and long‑term power costs.

Precise performance
High efficiency is maintained even during partial loads or stop‑start cycles.

Future‑ready efficiency
Helps operations prepare for evolving regulations and corporate sustainability requirements.

Can your equipment work with smaller teams?

Low-maintenance designs support today's smaller workforces.

Less maintenance
MF Motor is optimized for durability with reduced mechanical stress.

Quick adjustments
Smart Motor allows simple speed changes without specialized tools or training.

Higher uptime
Reliable components reduce unplanned downtime in busy operations.

Frustrated by your gearmotor lead times?

Predictable, U.S.-assembled gearmotors eliminate lead-time surprises.

Reliable delivery
Standard B.L.U. Line configurations ship in under four weeks, supported by strong U.S. inventory and local assembly.

Versatile configurations
The portfolio includes m550 motors and g500 gearboxes in bevel, helical, shaft‑mounted, inline, parallel shaft, and right‑angle variants to match a wide range of conveyor needs.

Built for performance
Quiet operation, broad speed range, and constant torque make B.L.U. Line ideal for modern, high‑demand material handling environments.

Beers with Engineers

What better way to collaborate with friends and peers than over a cocktail? In traditional German fashion, will be providing great beer and pretzels. Raise your glass with fellow industry professionals and enjoy a break from the chaos of MODEX 2026.

When: April 14 & 15
2:00 - 4:00 PM
Booth B14522

Add to your show planner

Learn more about what you'll see at MODEX!

i550 motec

i650 motec

IE5/IE6

Smart Motor

MF Motor

i550 protec

Contact us to learn more

Contact form