B.L.U. Line gearmotor portfolio

Gearmotors and drive packages assembled in USA

Welcome to B.L.U. Line

Lenze is proud to offer enhanced service for gearmotors and drive packages. This portfolio is designed to help customers fill orders quickly with products assembled locally in the US.

More dynamic than conventional designs, Lenze gearmotors and drive packages are built for efficiency and quiet operation, featuring a broad speed range and constant torque.

Product benefits include:

  • Reduced variants
  • Reduced installation time
  • Reduced energy consumption

Advantages

Assembled locally in the USA

The full B.L.U. Line portfolio is assembled at
our US headquarters to better serve
North America. This ensures a robust
inventory, and short lead times.

Ships in under 4 weeks

Standard B.L.U. Line configurations ship
within 4 weeks — fast, predictable, and
locally supported.

B.L.U. Line order guide

Our helpful ordering guide will help you
determine the right product configuration
for your machine.

View Order Guide

Components

m550 motors three-phase AC

Available in IE2 high efficiency and IE3 premium
efficiency with a power range of 0.5 to 3 hp
(0.37 to 2.2 kW), the m550 motor offers
optimal performance and reliability.

g500 gearboxes bevel, helical and shaft-mounted

These efficient gearboxes are available as inline, parallel shaft,
or right angle configurations and are characterized by
high permissible radial forces, closely stepped ratios and low backlash.

i550 motec decentralized VFD

The motor mounted i550 motec provides
class-leading flexibility, efficiency, and
convenience in a rugged, decentralized VFD.
Additionally, the regenerative feedback
function eliminates the need for brake resistors.

Holding brake

Available option for use in applications requiring the load
be held at standstill.

B.L.U. Line Configurations

Have a question?

Contact